目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
V Ø 1 1/4 - Light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - INCH
DIE SPRINGS TO ISO 10243 INCH
SERIES V
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_32_inch.prj},{NB=V32-102(0-in)},{CODE=V32-102},{DHINCH=1 1/4},{DDINCH=5/8},{LO=102},{LOINCH=4},{LOIX=4.00},{R=18.3},{RG1I=18.30},{SXINCH=0.00},{S1INCH=1.00},{F1LBS=184},{S2INCH=1.20},{F2LBS=220},{S3INCH=1.41},{F3LBS=257},{SN=40.8},{SNINCH=1.61},{FN=1306},{FNLBS=294},{SBINCH=2.09},{FBLBS=383},{MAT=Cr-Si},{BXHINCH=0.27 x 0.13},{DEINCH=1.20},{DE1=30.600},{B=6.800},{RG1=32.000},{H=3.300},{DDNUM=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V32-038
V32-038
1 1/4
5/8
1 1/2
53.7
0.00
1.50
0.37
201
0.45
241
0.52
281
0.60
322
0.72
0.27 x 0.13
V32-044
V32-044
1 1/4
5/8
1 3/4
45.4
0.00
1.75
0.43
197
0.52
236
0.61
276
0.69
315
0.85
0.27 x 0.13
V32-051
V32-051
1 1/4
5/8
2
38.3
0.00
2.00
0.50
193
0.60
231
0.70
269
0.80
308
1.00
0.27 x 0.13
V32-064
V32-064
1 1/4
5/8
2 1/2
30.3
0.00
2.50
0.63
191
0.76
229
0.88
267
1.01
305
1.26
0.27 x 0.13
V32-076
V32-076
1 1/4
5/8
3
25.1
0.00
3.00
0.75
188
0.90
226
1.05
264
1.20
301
1.52
0.27 x 0.13
V32-089
V32-089
1 1/4
5/8
3 1/2
21.3
0.00
3.50
0.88
187
1.05
223
1.23
261
1.40
298
1.83
0.27 x 0.13
V32-102
V32-102
1 1/4
5/8
4
18.3
0.00
4.00
1.00
184
1.20
220
1.41
257
1.61
294
2.09
0.27 x 0.13
V32-115
V32-115
1 1/4
5/8
4 1/2
16.6
0.00
4.50
1.13
188
1.36
225
1.58
263
1.81
300
2.36
0.27 x 0.13
V32-127
V32-127
1 1/4
5/8
5
14.3
0.00
5.00
1.25
179
1.50
214
1.75
250
2.00
286
2.63
0.27 x 0.13
V32-139
V32-139
1 1/4
5/8
5 1/2
13.1
0.00
5.50
1.38
181
1.65
217
1.92
252
2.20
290
2.83
0.27 x 0.13
V32-152
V32-152
1 1/4
5/8
6
12.3
0.00
6.00
1.50
184
1.80
221
2.09
258
2.39
294
3.09
0.27 x 0.13
V32-178
V32-178
1 1/4
5/8
7
10.4
0.00
7.00
1.75
182
2.10
219
2.45
255
2.80
292
3.72
0.27 x 0.13
V32-203
V32-203
1 1/4
5/8
8
9.0
0.00
8.00
2.00
181
2.40
216
2.80
253
3.20
289
4.22
0.27 x 0.13
V32-254
V32-254
1 1/4
5/8
10
7.1
0.00
10.00
2.50
179
3.00
214
3.50
250
4.00
286
5.37
0.27 x 0.13
V32-305
V32-305
1 1/4
5/8
12
5.9
0.00
12.00
3.00
177
3.60
212
4.20
248
4.80
283
6.41
0.27 x 0.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表