您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UT/FEFG - Blind rivet nuts flat head, round shank, closed end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_fefg.prj},{NB=KVT M5 UT/FEFG 5,5 (13)},{IDNR=},{BZC=M5 UT/FEFG 5,5},{GW=M5},{NDM=5.000},{FORM=1},{K=3.00},{K1=3.0-5.5},{H=7.1},{D2=7},{D3=11},{S=1.00},{L=20.50},{W=Stahl},{A1A=3.00},{A1B=5.50},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=10.60},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 UT/FEFG 3
M4 UT/FEFG 3
M4
0.5-3.0
6.1
6
10
0.75
14.75
Steel
KVT M4 UT/FEFG 4,5
M4 UT/FEFG 4,5
M4
3.0-4.5
6.1
6
10
0.75
16.25
Steel
KVT M5 UT/FEFG 3
M5 UT/FEFG 3
M5
0.5-3.0
7.1
7
11
1.00
18.00
Steel
KVT M5 UT/FEFG 5,5
M5 UT/FEFG 5,5
M5
3.0-5.5
7.1
7
11
1.00
20.50
Steel
KVT M6 UT/FEFG 3
M6 UT/FEFG 3
M6
0.5-3.0
9.1
9
13
1.50
21.50
Steel
KVT M6 UT/FEFG 5,5
M6 UT/FEFG 5,5
M6
3.0-5.5
9.1
9
13
1.50
24.50
Steel
KVT M8 UT/FEFG 3
M8 UT/FEFG 3
M8
0.5-3.0
11.1
11
16
1.50
22.50
Steel
KVT M8 UT/FEFG 5,5
M8 UT/FEFG 5,5
M8
3.0-5.5
11.1
11
16
1.50
25.50
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RIVKLE® Sealcote - Stainless steel A2
Böllhoff
26.10.2021
HUT/ROFG - Blind rivet nuts flat head, semi-hexagonal shank, closed end
KVT Fastening
27.01.2022
FN 3723 - GESIPA PolyGrip Blindnietmuttern A4
SFS Group Schweiz AG
25.09.2023
FN 3549 - GESIPA Blindnietmuttern flru Alu
SFS Group Schweiz AG
25.09.2023
FN 3597 - GESIPA PolyGrip Blindnietmuttern flachrund Stahl
SFS Group Schweiz AG
25.09.2023
SITEC® Rivet, with washer
Böllhoff
26.10.2021
UT/316F - Blind rivet nuts flat head, round shank, open end
KVT Fastening
27.01.2022
UT - Thin vacuum suction cup
GINIER
29.05.2023
BN 10992 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UP...
Bossard Catalog
31.10.2023
Steel Dome Head - Blind Rivet Nut SFM-G
Honsel-Group
26.11.2020
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts fla...
Goebel
11.04.2022
Steel Dome Head - Blind Rivet Nut HEXATOP-FK
Honsel-Group
19.01.2021
SFM-R Steel Dome Head - Blind Rivet Nut SFM-R
Honsel-Group
26.11.2020
BN 23299 - Blind rivet nuts Multigrip knurled shank, small countersunk head...
Bossard Catalog
19.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表