您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UCPW - UCPW 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/cast_iron_version/ucpw_200_asmtab.prj},{NB=ASK UCPW 206},{IDNR=},{BD=UCPW 206},{ARTNR=507590},{BM=30},{H=42.9},{A=98},{E=76.2},{B=38},{G=18},{L=16.0},{W=82},{BI=38.1},{N=15.9},{BS=M10},{TD=19.45},{TS=11.25},{GEW=1.12},{ECCN=84832000},{D=62},{BE=19.000},{M=22.200},{GG=5.000},{T=5.000},{PPATH=pw_200/ucpw_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
G
g
[mm]
L
l
[mm]
W
w
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCPW 204
UCPW 204
507588
20
33.3
65
50.8
32
15
14.5
64
31.0
12.7
M8
12.80
6.60
0.46
84832000
ASK UCPW 205
UCPW 205
507589
25
36.5
70
50.8
36
15
13.0
70
34.1
14.3
M10
14.00
7.85
0.67
84832000
ASK UCPW 206
UCPW 206
507590
30
42.9
98
76.2
38
18
16.0
82
38.1
15.9
M10
19.45
11.25
1.12
84832000
ASK UCPW 207
UCPW 207
507591
35
47.6
103
82.6
45
20
19.0
93
42.9
17.5
M10
25.70
15.20
1.38
84832000
ASK UCPW 208
UCPW 208
507592
40
49.2
116
88.9
48
20
19.0
99
49.2
19.0
M12
29.50
18.10
1.86
84832000
ASK UCPW 209
UCPW 209
507593
45
53.9
120
95.3
48
25
19.0
107
49.2
19.0
M12
32.70
20.90
1.92
84832000
ASK UCPW 210
UCPW 210
507594
50
57.2
135
101.6
54
25
22.0
115
51.6
19.0
M16
35.00
23.20
2.24
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BLCTE - BLCTE 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UKP - UKP 200-H
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCPA - UCPA 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
BPP - BPP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCT - UCT 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UP - UP 000
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
24241-01 - Pillow block bearing pedestal type
norelem
30.05.2024
UCP - UCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with Setscrew
FYH INC.
16.11.2022
AYP_002HC_HH_HY - Y-bearing short base plummer block units
SKF
02.05.2024
UCUP Pillow Blocks (Small)
NTN Corporation
17.10.2023
PUCPA - PUCPA 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCP - UCP 300
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表