目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type MX1 - Tie rods extended on both ends
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Single rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_mono_stelo/mono_12_asmtab.prj},{NB=MDTMX163451011330101100000000999},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{D=30},{BB=46},{E=90},{F=15},{G=55},{KC=12},{TG=64.3},{VD=14},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
BB
[mm]
DD
(Metric)
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
KC
[mm]
PJ
[mm]
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
MDT0250120001CMX1/P11K00
To ISO 6020/2 standards
MX1
25
12
-
-
14
-
24
9
5
1/4''
M10x1.25
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
MDT0250180001CMX1/P11K00
To ISO 6020/2 standards
MX1
25
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
MDT0320140001CMX1/P11K00
To ISO 6020/2 standards
MX1
32
14
-
-
16
-
26
11
5
1/4''
M12x1.25
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
MDT0320180001CMX1/P11K00
To ISO 6020/2 standards
MX1
32
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
6
60
128
1.60
MDT0320220001CMX1/P11K00
To ISO 6020/2 standards
MX1
32
22
-
-
22
-
34
17
5
1/4''
M16x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
MDT0400180001CMX1/P11K00
To ISO 6020/2 standards
MX1
40
18
-
-
18
-
30
14
-
3/8''
M14x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
6
62
153
3.70
MDT0400220001CMX1/P11K00
To ISO 6020/2 standards
MX1
40
22
-
-
22
-
34
17
-
3/8''
M16x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
12
62
153
3.70
MDT0400280001CMX1/P11K00
To ISO 6020/2 standards
MX1
40
28
-
-
28
-
42
22
-
3/8''
M20x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
10
62
153
3.80
MDT0500220001CMX1/P11K00
To ISO 6020/2 standards
MX1
50
22
-
-
22
-
34
17
-
1/2''
M16x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
5.90
MDT0500280001CMX1/P11K00
To ISO 6020/2 standards
MX1
50
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
6.00
MDT0500360001CMX1/P11K00
To ISO 6020/2 standards
MX1
50
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
10
68
159
6.10
MDT0630280001CMX1/P11K00
To ISO 6020/2 standards
MX1
63
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
7
71
168
8.50
MDT0630360001CMX1/P11K00
To ISO 6020/2 standards
MX1
63
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
10
71
168
8.60
MDT0630450001CMX1/P11K00
To ISO 6020/2 standards
MX1
63
45
-
-
45
-
60
36
-
1/2''
M33x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
14
71
168
8.70
MDT0800360001CMX1/P11K00
To ISO 6020/2 standards
MX1
80
36
-
-
36
-
50
30
-
3/4''
M27x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
5
77
190
16.00
MDT0800450001CMX1/P11K00
To ISO 6020/2 standards
MX1
80
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.20
MDT0800560001CMX1/P11K00
To ISO 6020/2 standards
MX1
80
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.30
MDT1000450001CMX1/P11K00
To ISO 6020/2 standards
MX1
100
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.00
MDT1000560001CMX1/P11K00
To ISO 6020/2 standards
MX1
100
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.50
MDT1000700001CMX1/P11K00
To ISO 6020/2 standards
MX1
100
70
-
-
63
-
88
60
-
3/4''
M48x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
10
82
203
23.00
MDT1250560001CMX1/P11K00
To ISO 6020/2 standards
MX1
125
56
-
-
56
-
72
50
-
1''
M42x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
6
86
232
41.50
MDT1250700001CMX1/P11K00
To ISO 6020/2 standards
MX1
125
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
42.50
MDT1250900001CMX1/P11K00
To ISO 6020/2 standards
MX1
125
90
-
-
85
-
108
75
-
1''
M64x3
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
44.00
MDT1600700001CMX1/P11K00
To ISO 6020/2 standards
MX1
160
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
69.00
MDT1600900001CMX1/P11K00
To ISO 6020/2 standards
MX1
160
90
-
-
85
-
108
80
-
1''
M64x3
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type MX2 - Extended rear tie rods
Mecanizados Alcoy
01.10.2009
Type MX3 - Extended front tie rods
Mecanizados Alcoy
01.10.2009
Type MX5 - Front screwed tapped holes
Mecanizados Alcoy
01.10.2009
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表