您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type K Pillow Block 2&4-Bolt Base Expansion Inch Bore - Type K
Dodge
Mounted Bearings
Tapered Roller Bearings
Type K
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_k/p2_4_bolt_exp_asmtab.prj},{NB=023199},{PN=023199},{SS1=2.187500},{BORE=4.625000},{A1=3.150000},{B1=11.000000},{C1=2.660000},{DMIN1=8.060000},{DMAX1=9.250000},{F1=0.625000},{G1=1.330000},{H1=1.500000},{J1=6.510000},{L1=3.750000},{M1=3.000000},{P1=6.950000},{R1=1.250000},{S1=1.880000},{EXP1=0.281250},{HF=1},{SS=2-3/16},{PNA=P2B-K-203RE},{WEIGHT=24},{A=3.15},{B=11.00},{C=2.66},{DMIN=8.06},{DMAX=9.25},{E=N/A},{F=5/8},{G=1.33},{H=1.50},{J=6.51},{L=3.75},{M=3.00},{P=6.95},{R=1.25},{S=1.88},{T=.28},{PPATH=p2_4_bolt_base_exp_templ.prj},{CS=48200},{CD=8550},{RN=19},{RM=.41},{PDI=3.014},{EP=.004-.012},{SC=3/8-16*3/4},{TC=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
SC
Collar Setscrews Size
ⁿ/ₐ
TC
Collar Setscrew Torque
ⁿ/ₐ
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalignment (+/-)
ⁿ/ₐ
023189
1-3/16
023189
P2B-K-103RE
9
2.28
7.50
1.88
6.00
6.38
N/A
3/8
.69
1.00
4.53
2.25
2.13
5.00
1
1.38
.09
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.59*
023190
1-1/4
023190
P2B-K-104RE
9
2.28
7.50
1.88
6.00
6.38
N/A
3/8
.69
1.00
4.53
2.25
2.13
5.00
1
1.38
.09
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.59*
023191
1-3/8
023191
P2B-K-106RE
9
2.55
8.00
2.19
6.25
6.62
N/A
1/2
.75
1.25
5.23
2.75
2.38
5.51
1.03
1.50
.09
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.84*
023192
1-7/16
023192
P2B-K-107RE
11
2.55
8.00
2.19
6.25
6.62
N/A
1/2
.75
1.25
5.23
2.75
2.38
5.51
1.03
1.50
.09
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.84*
023193
1-1/2
023193
P2B-K-108RE
15
2.83
9.00
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023194
1-5/8
023194
P2B-K-110RE
14
2.83
9.00
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023195
1-11/16
023195
P2B-K-111RE
14
2.83
9.00
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
1.56
1.68
.09
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.59*
023196
1-3/4
023196
P2B-K-112RE
20
2.96
10.00
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023197
1-15/16
023197
P2B-K-115RE
19
2.96
10.00
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023198
2
023198
P2B-K-200RE
19
2.96
10.00
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
1.20
1.75
.28
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
6.00*
023199
2-3/16
023199
P2B-K-203RE
24
3.15
11.00
2.66
8.06
9.25
N/A
5/8
1.33
1.50
6.51
3.75
3.00
6.95
1.25
1.88
.28
48200
8550
19
.41
3.014
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.60*
023200
2-1/4
023200
P2B-K-204RE
28
3.34
12.00
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023201
2-7/16
023201
P2B-K-207RE
28
3.34
12.00
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023202
2-1/2
023202
P2B-K-208RE
28
3.34
12.00
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
1.31
2
.28
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
5.40*
023203
2-11/16
023203
P2B-K-211RE
40
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023204
2-3/4
023204
P2B-K-212RE
40
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023205
2-15/16
023205
P2B-K-215RE
39
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023206
3
023206
P2B-K-300RE
39
3.78
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
1.44
2.25
.28
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.80*
023207
3-3/16
023207
P2B-K-303RE
39
4.26
16.00
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023208
3-7/16
023208
P2B-K-307RE
67
4.26
16.00
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023209
3-1/2
023209
P2B-K-308RE
66
4.26
16.00
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
1.68
2.50
.28
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08*
023210
3-15/16
023210
P2B-K-315RE
106
5.41
17.44
4.75
13.12
14.75
2
3/4
1.70
2.75
10.42
6.00
5.00
10.71
2.13
3.13
.34
154000
21000
26
.51
5.120
.008-.012
5/8-11*1
1325
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.55*
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表