Type E-Xtra Plummer Block Metric Bore - Type E Pillow Block Bearing -(2-Bolt Base) -Metric
Dodge
Mounted Bearings
Tapered Roller Bearings
Type E
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_e/p2b_m_asmtab.prj},{NB=023625},{SS=60},{PN=023625},{DESCRIPTION=P2B-E-060MR},{A=101.6},{B=266.7},{C=73.0},{DMIN=212.7},{DMAX=219.1},{F=M16},{G=22.2},{H=41.2},{J=139.7},{J1=142.8},{L=103.2},{M=69.8},{NDM=16.0000},{KDM=13.8350},{PPATH=p2b_m_templ.prj},{BORE=104.65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolts
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
J1
[mm]
L
[mm]
M
[mm]
023620
35
023620
P2B-E-035MR
76.2
187.3
54.0
142.8
149.2
M12
19.0
28.5
95.2
101.6
69.8
47.6
023621
40
023621
P2B-E-040MR
85.7
200.0
60.3
155.6
162.0
M12
19.0
31.7
108.0
113.5
81.0
54.0
023622
45
023622
P2B-E-045MR
88.9
225.4
63.5
174.6
181.0
M16
22.2
33.3
114.3
119.0
87.3
57.1
023623
50
023623
P2B-E-050MR
88.9
225.4
63.5
174.6
181.0
M16
22.2
33.3
114.3
119.0
87.3
57.1
023624
55
023624
P2B-E-055MR
95.3
244.5
66.7
193.7
200.0
M16
22.2
38.1
127.0
131.4
95.2
63.5
023625
60
023625
P2B-E-060MR
101.6
266.7
73.0
212.7
219.1
M16
22.2
41.2
139.7
142.8
103.2
69.8
023626
65
023626
P2B-E-065MR
101.6
266.7
73.0
212.7
219.1
M16
22.2
41.2
139.7
142.8
103.2
69.8
023627
70
023627
P2B-E-070MR
114.3
304.8
76.2
236.5
246.1
M20
27.0
47.6
158.7
161.1
119.8
79.4
023628
75
023628
P2B-E-075MR
114.3
304.8
76.2
236.5
246.1
M20
27.0
47.6
158.7
161.1
119.8
79.4
023629
80
023629
P2B-E-080MR
127.0
355.6
89.0
274.6
284.2
M20
30.1
57.1
190.5
190.5
140.5
95.2
023630
85
023630
P2B-E-085MR
127.0
355.6
89.0
274.6
284.2
M20
30.1
57.1
190.5
190.5
140.5
95.2
023631
90
023631
P2B-E-090MR
127.0
355.6
89.0
274.6
284.2
M20
30.1
57.1
190.5
190.5
140.5
95.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表