Type 12/13 Pushbutton Enclosures, Type 12 22.5 mm & 30.5 mm Pushbutton Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Pushbutton Enclosures
Powered by
CAD모델 선택
{cooperbline/el_enclosure/type_1213_pushb/type_12pb_225_305_asmtab.prj},{NB=PB6},{SS=PB},{TS=30.5},{MS=},{H=6},{LOD=},{H1=6},{PPATH=parts/type_12pb_225_305_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
Part No.
ⁿ/ₐ
H
Holes
ⁿ/ₐ
A
A - Height
[인치]
AMM
A - Height
[mm]
B
B - Width
[인치]
BMM
B - Width
[mm]
C
C - Depth
[인치]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[인치]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[인치]
DMM
D
[mm]
E
[인치]
EMM
E
[mm]
PB1
PB1
1
4.00
102
3.25
83
3.00
76
4.00x3.25x3.00
102x83x76
2.12
54
1.75
44
PB2
PB2
2
5.75
146
3.25
83
3.00
76
5.75x3.25x3.00
146x83x76
2.12
54
1.75
44
PB3
PB3
3
7.25
184
6.25
159
3.00
76
7.25x6.25x3.00
184x159x76
2.62
67
2.12
54
PB4
PB4
4
7.25
184
6.25
159
3.00
76
7.25x6.25x3.00
184x159x76
2.62
67
2.12
54
PV5
PV5
5
12.50
318
3.25
83
2.75
70
12.50x3.25x2.75
318x83x70
1.87
47
1.75
44
PB6
PB6
6
9.50
241
6.25
159
3.00
76
9.50x6.25x3.00
241x159x76
2.62
67
2.12
54
PV8
PV8
8
20.25
514
3.25
83
2.75
70
20.25x3.25x2.75
514x83x70
1.87
47
1.75
44
PB9
PB9
9
9.50
241
8.50
216
3.00
76
9.50x8.50x3.00
241x216x76
2.62
67
2.12
54
PV10
PV10
10
24.75
629
3.25
83
2.75
70
24.75x3.25x2.75
629x83x70
1.87
47
1.75
44
PB12
PB12
12
11.75
298
8.50
216
3.00
76
11.75x8.50x3.00
298x216x76
2.62
67
2.12
54
PB16
PB16
16
11.75
298
10.75
273
3.00
76
11.75x10.75x3.00
298x273x76
2.62
67
2.12
54
PB20
PB20
20
14.00
356
10.75
273
3.00
76
14.00x10.75x3.00
356x273x76
2.62
67
2.12
54
PB25
PB25
25
14.00
356
13.00
330
3.00
76
14.00x13.00x3.00
356x330x76
2.62
67
2.12
54
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Type 12/13 Pushbutton Enclosures, Type 12 Angle Front 30.5 mm Pushbutton En...
Eaton B-Line
17.10.2023
Type 12/13 Pushbutton Enclosures, Type 12 Miniature 22.5 mm Pushbutton Encl...
Eaton B-Line
17.10.2023
NEMA 12 Lift-Off Cover Wiring Trough
Eaton B-Line
17.10.2023
Type 12/13 Pushbutton Enclosures, Type 12 Extra-Deep 30.5 mm Pushbutton Enc...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Full Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single & Double-Door Enclosures, Full Swing Panel Acc...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Double-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Side Panel Accessories - Electrical Enclo...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Single-Door Enclosures, Half Panel Accessories - Type...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Miscellaneous Accessories - Type 12 / 13 ...
Eaton B-Line
17.10.2023
Type 12 Free-Standing Enclosures, Center Post Accessories - Type 12 / 13 En...
Eaton B-Line
17.10.2023
Type 4X Fiberglass Enclosures, In-Line 30 mm Pushbutton Enclosures - Type 4...
Eaton B-Line
17.10.2023
Type 4X Fiberglass Enclosures, In-Line 22 mm Pushbutton Enclosures - Type 4...
Eaton B-Line
17.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성