您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
Twilight switch / Wall mounting / ON/OFF - Twilight switch
ESYLUX
Outdoor automation
Twilight switch
CDS
Powered by
CAD模型選擇
{esylux/300_automation_audfenbereiche/200_de4mmerungsschalter/200_cds/de4mmerungsschalter_wandmontage_on_off_v_1.prj},{NB=ED10016530 - CDS-A/N(350)},{ARTNR=ED10016530},{L=96},{B=76},{H=52},{GEW=153},{LEISTA=1.0},{ALIK=1},{AHLK=0},{ZTN=85365080},{BILD=ed10016530.png},{INAME=ed10016530_lod_250},{NAME=ed10016530_lod_250},{CNSNN=Dämmerungsschalter / Wandmontage / ON/OFF},{CNSNB=ED10016530 - CDS-A/N},{CNSNT=CDS-A/N},{CNSLINA=ED10016530 - CDS-A/N},{GKAT=Dämmerungsschalter},{PRODB=Aufputz-Dämmerungsschalter zum automatischen Schalten von Beleuchtungen. Potenzialfreier Relaiskontakt. Einstellung des Lichtwertes von außen. LED-Einstellhilfe (verzögerungsfrei).},{BP=-},{BS=Einstellregler/Potentiometer},{STEUSYS=ON/OFF},{MONART=Aufbau},{MONORT=Wand},{FAR=weiß, ähnlich RAL 9010},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
CNSLINA
Parts list name
ⁿ/ₐ
GKAT
Device category
ⁿ/ₐ
PRODB
Product description
ⁿ/ₐ
BP
Special product funtions
ⁿ/ₐ
BS
User interface
ⁿ/ₐ
STEUSYS
Control system
ⁿ/ₐ
MONART
Installation type
ⁿ/ₐ
MONORT
Installation position
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height/Depth
[mm]
GEW
Weight
[g]
FAR
Colour
ⁿ/ₐ
WERKS
Material
ⁿ/ₐ
IP
Protection type
ⁿ/ₐ
SK
Protection class
ⁿ/ₐ
RLUFT
Relative humidity
ⁿ/ₐ
TEMP
Permissible ambient temperature
[°C]
NENNSP
Nominal voltage
ⁿ/ₐ
ALEIQ
Connectable wire cross section
[mm²]
LEISTA
Power consumption
[W]
HELLW
Level of brightness
[lx]
ALIK
Number of light channels
ⁿ/ₐ
AHLK
Number of HVAC-channels
ⁿ/ₐ
ULAND
Country of origin
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
CLASS
ETIM 8.0 product class
ⁿ/ₐ
EF006569
Surface finish
ⁿ/ₐ
EF000194
Switch-off delay
[s]
EF000008
Width
[mm]
EF000193
Turn-on delay
[s]
EF003832
Suitable for C-load
ⁿ/ₐ
EF000025
Halogen free
ⁿ/ₐ
EF000040
Height
[mm]
EF011072
IFTTT support available
ⁿ/ₐ
EF014927
Compatible with Amazon Alexa
ⁿ/ₐ
EF014925
Compatible with Apple HomeKit
ⁿ/ₐ
EF014926
Compatible with Google Assistant
ⁿ/ₐ
EF001503
Max. switching capacity
[W]
EF009569
With DALI interface
ⁿ/ₐ
EF000003
Installation type
ⁿ/ₐ
EF000002
Nominal voltage
[V]
EF003882
RAL number (similar)
ⁿ/ₐ
EF000049
depth
[mm]
EF006243
transparent
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF001257
Material quality
ⁿ/ₐ
EF003948
Sensor model
ⁿ/ₐ
EF003825MAX
Switching-off brightness - max
[lx]
EF003825MIN
Switching-off brightness - min
[lx]
EF002393MAX
Operating temperature - max
[°C]
EF002393MIN
Operating temperature - min
[°C]
EF003841MAX
Engaging brightness - max
[lx]
EF003841MIN
Engaging brightness - min
[lx]
EF006755
Suitable for protection type (IP)
ⁿ/ₐ
EF000029
Contacts
ⁿ/ₐ
EF001325
Max. switching current (resistive load)
[A]
EF009564
With automatic overnight shut-off
ⁿ/ₐ
EF000301
Swivel model
ⁿ/ₐ
ED10016530 - CDS-A/N
ED10016530
ED10016530 - CDS-A/N
Twilight switch
Surface-mounted twilight ...
-
Adjusting controller
ON/OFF
Surface mounting
Wall
96
76
52
153
white, similar to RAL 901...
UV stabilised polycarbona...
IP54
II
5 - 93 %, not condensing
-25 ...+55
230 V AC / 50 Hz
-
1.0
5–300
1
0
CN
85365080
EC000189
frosted
60
76
60
No
No
96
No
No
No
No
2300
No
Aufputz
230
9010
52
No
Plastic
Thermoplastic
Lichtsensor eingebaut
300
5
55
-25
300
5
IP54
1 Schließer
10
false
false
RK39500010040 - CDS-A/T
RK39500010040
RK39500010040 - CDS-A/T
Twilight switch
Surface-mounted twilight ...
In-built time switch.
Adjusting controller
ON/OFF
Surface mounting
Wall
114
80
51
218
white, similar to RAL 901...
UV stabilised polycarbona...
IP54
II
5 - 95 %, non-condensing
-25 ...+55
230 V AC / 50 Hz
1,50 - 2,50
1.2
5–300
1
0
CN
85365080
EC000189
frosted
60
80
60
No
No
114
No
No
No
No
2300
No
Aufputz
230
9010
51
No
Plastic
Thermoplastic
Lichtsensor eingebaut
300
5
55
-25
300
5
IP54
1 Schließer
10
true
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
control - control / ELC
ESYLUX
23.02.2024
Twilight switch / Wall mounting / ON/OFF - Twilight switch
ESYLUX
23.02.2024
Smoke alarm / Ceiling mounting / ON/OFF - Smoke alarm
ESYLUX
23.02.2024
EDA302F_LS990SATWW_LS981WW_DE - 3-Loch Universal-Sat/BK-Dose, Einzeldose, L...
Jung
07.07.2023
LSZ459BFD1SWW - KNX Raumcontroller LS TOUCH, Serie LS, alpinweiß
Jung
06.07.2023
12 Series - Time switches
Finder
27.05.2022
14a_5_0r_28 - Signal Transformer
Bel Fuse
27.05.2021
SEM62.1_BPZ:SEM62.1
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
835W - Doppeltaster, 2 Schließer 250 V ~, IP 44, WG 800
Jung
22.05.2023
602W - Wippschalter, Aus 2-pol., 10 AX 250 V ~, IP 44, WG 600
Jung
22.05.2023
ER-AP 100 VZ - Surface-mounted ventilator
MAICO
27.11.2023
SEH62.1_BPZ:SEH62.1
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
605W - Wippschalter, Serien, 10 AX 250 V ~, IP 44, WG 600
Jung
22.05.2023
ER-AP 60 VZ - Surface-mounted ventilator
MAICO
27.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表