Turcon® VL Seal® - Piston, single acting sealing elements from Turcon® , Zurcon® and Elastomer material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® VL Seal®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_vl_seal/turcon_vl_seal_asmtab.prj},{NB=PEL501250-M12N(110)},{L1=12.2},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{AUS=1},{DNX=125.000},{D1X=109.100},{SNO=5},{PPATH=turcon_vl_seal_asmtmpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
ⁿ/ₐ
MD
Pressure in MPa
ⁿ/ₐ
S
Radial Clearance S max.
[mm]
PEL100100-M12N
PEL100100
10.0
5.5
3.6
0.4
0-50
0.40
PEL100110-M12N
PEL100110
11.0
6.5
3.6
0.4
0-50
0.40
PEL100120-M12N
PEL100120
12.0
7.5
3.6
0.4
0-50
0.40
PEL100140-M12N
PEL100140
14.0
9.5
3.6
0.4
0-50
0.40
PEL100160-M12N
PEL100160
16.0
11.5
3.6
0.4
0-50
0.40
PEL200160-M12N
PEL200160
16.0
9.8
4.8
0.6
0-50
0.40
PEL100180-M12N
PEL100180
18.0
13.5
3.6
0.4
0-50
0.40
PEL200180-M12N
PEL200180
18.0
11.8
4.8
0.6
0-50
0.40
PEL100200-M12N
PEL100200
20.0
15.5
3.6
0.4
0-50
0.40
PEL200200-M12N
PEL200200
20.0
13.8
4.8
0.6
0-50
0.40
PEL100220-M12N
PEL100220
22.0
17.5
3.6
0.4
0-50
0.40
PEL200220-M12N
PEL200220
22.0
15.8
4.8
0.6
0-50
0.40
PEL100250-M12N
PEL100250
25.0
20.5
3.6
0.4
0-50
0.40
PEL200250-M12N
PEL200250
25.0
18.8
4.8
0.6
0-50
0.40
PEL200280-M12N
PEL200280
28.0
21.8
4.8
0.6
0-50
0.40
PEL300280-M12N
PEL300280
28.0
18.6
7.1
0.8
0-50
0.50
PEL100300-M12N
PEL100300
30.0
25.5
3.6
0.4
0-50
0.40
PEL200300-M12N
PEL200300
30.0
23.8
4.8
0.6
0-50
0.40
PEL100320-M12N
PEL100320
32.0
27.5
3.6
0.4
0-50
0.40
PEL200320-M12N
PEL200320
32.0
25.8
4.8
0.6
0-50
0.40
PEL300320-M12N
PEL300320
32.0
22.6
7.1
0.8
0-50
0.50
PEL200350-M12N
PEL200350
35.0
28.8
4.8
0.6
0-50
0.40
PEL100400-M12N
PEL100400
40.0
35.5
3.6
0.4
0-50
0.40
PEL200400-M12N
PEL200400
40.0
33.8
4.8
0.6
0-50
0.40
PEL300400-M12N
PEL300400
40.0
30.6
7.1
0.8
0-50
0.50
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表