Turcon® Stepseal® V LM - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Stepseal® V LM
Powered by
CAD모델 선택
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_stepseal_v_lm/t_stepseal_v_lm_asmtab.prj},{NB=RSL301730-M12N(01)},{IDNR=},{DNX=173.00},{D1X=188.100},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=4},{SNOX=3},{ORS=177.17 x 5.33},{QI=Standard},{VERS=115},{VERS2=1},{PPATH=t_stepseal_v_lm_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter Ø f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove width +0.2
[mm]
R1
Radius
[mm]
S
Radial Clearance S max.
[mm]
MD
Pressure in MPa
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
RSL200120-M12N
RSL200120
12.0
22.7
4.2
1.0
0.50
0-50
standard application
RSL200150-M12N
RSL200150
15.0
25.7
4.2
1.0
0.50
0-50
standard application
RSL200190-M12N
RSL200190
19.0
29.7
4.2
1.0
0.50
0-50
standard application
RSL200200-M12N
RSL200200
20.0
30.7
4.2
1.0
0.50
0-50
standard application
RSL200220-M12N
RSL200220
22.0
32.7
4.2
1.0
0.50
0-50
standard application
RSL200250-M12N
RSL200250
25.0
35.7
4.2
1.0
0.50
0-50
standard application
RSL200254-M12N
RSL200254
25.4
36.1
4.2
1.0
0.50
0-50
standard application
RSL200260-M12N
RSL200260
26.0
36.7
4.2
1.0
0.50
0-50
standard application
RSL200280-M12N
RSL200280
28.0
38.7
4.2
1.0
0.50
0-50
standard application
RSL200300-M12N
RSL200300
30.0
40.7
4.2
1.0
0.50
0-50
standard application
RSL200320-M12N
RSL200320
32.0
42.7
4.2
1.0
0.50
0-50
standard application
RSL200350-M12N
RSL200350
35.0
45.7
4.2
1.0
0.50
0-50
standard application
RSL200360-M12N
RSL200360
36.0
46.7
4.2
1.0
0.50
0-50
standard application
RSL200370-M12N
RSL200370
37.0
47.7
4.2
1.0
0.50
0-50
standard application
RSL200380-M12N
RSL200380
38.0
48.7
4.2
1.0
0.50
0-50
light application
RSL300380-M12N
RSL300380
38.0
53.1
6.3
1.3
0.70
0-50
standard application
RSL200400-M12N
RSL200400
40.0
50.7
4.2
1.0
0.50
0-50
light application
RSL300400-M12N
RSL300400
40.0
55.1
6.3
1.3
0.70
0-50
standard application
RSL200420-M12N
RSL200420
42.0
52.7
4.2
1.0
0.50
0-50
light application
RSL300420-M12N
RSL300420
42.0
57.1
6.3
1.3
0.70
0-50
standard application
RSL200430-M12N
RSL200430
43.0
53.7
4.2
1.0
0.50
0-50
light application
RSL300444-M12N
RSL300444
44.45
59.5
6.3
1.3
0.70
0-50
standard application
RSL200450-M12N
RSL200450
45.0
55.7
4.2
1.0
0.50
0-50
light application
RSL300450-M12N
RSL300450
45.0
60.1
6.3
1.3
0.70
0-50
standard application
RSL200480-M12N
RSL200480
48.0
58.7
4.2
1.0
0.50
0-50
light application
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성