Turcon® Double Delta® - Piston, double acting seal elements from Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Double Delta®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_double_delta/tdd_tab.prj},{NB=PDD300700-M12N (01)},{IDNR=},{L1=7.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{DNX=70.000},{D1X=60.600},{SNO=3},{ORS=59.69 x 5.33},{PPATH=turcon_double_delta_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial Clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PDD000060-M12N
PDD000060
6.0
3.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000080-M12N
PDD000080
8.0
5.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000090-M12N
PDD000090
9.0
6.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000100-M12N
PDD000100
10.0
7.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000110-M12N
PDD000110
11.0
8.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000120-M12N
PDD000120
12.0
9.1
2.4
0.400
0-35
0.100
Recommended Range
PDD000127-M12N
PDD000127
12.7
9.8
2.4
0.400
0-35
0.100
Recommended Range
PDD100140-M12N
PDD100140
14.0
9.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100150-M12N
PDD100150
15.0
10.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100160-M12N
PDD100160
16.0
11.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100180-M12N
PDD100180
18.0
13.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100200-M12N
PDD100200
20.0
15.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100220-M12N
PDD100220
22.0
17.5
3.6
0.400
0-35
0.150
Recommended Range
PDD100240-M12N
PDD100240
24.0
19.5
3.6
0.400
0-35
0.150
Recommended Range
PDD200250-M12N
PDD200250
25.0
18.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200254-M12N
PDD200254
25.4
19.2
4.8
0.600
0-35
0.250
Recommended Range
PDD200270-M12N
PDD200270
27.0
20.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200280-M12N
PDD200280
28.0
21.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200300-M12N
PDD200300
30.0
23.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200320-M12N
PDD200320
32.0
25.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200350-M12N
PDD200350
35.0
28.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200400-M12N
PDD200400
40.0
33.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200420-M12N
PDD200420
42.0
35.8
4.8
0.600
0-35
0.250
Recommended Range
PDD200450-M12N
PDD200450
45.0
38.8
4.8
0.600
0-35
0.250
Recommended Range
PDD300480-M12N
PDD300480
48.0
38.6
7.1
0.800
0-35
0.350
Recommended Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表