目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TSLB - Side mounting top bracket
Elesa+Ganter
Conveyor components
TSLB
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/tslb/tslb_asmtab.prj},{NB=Side mounting top bracket TSLB-45x45-A},{PARTNUMBER=419796},{DESCRIPTION=TSLB-45x45-A},{DIM01=45.0},{DIM02=-},{WEIGHT=430},{DX=7,'45x45'},{PPATH=tslb_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
[mm]
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[英寸]
WEIGHT
重量
[g]
Side mounting top bracket...
419794
TSLB-42-A
42.4
1"1/4
435
Side mounting top bracket...
419792
TSLB-48-A
48.3
1"1/2
430
Side mounting top bracket...
419790
TSLB-60-A
60.3
2"
425
Side mounting top bracket...
419796
TSLB-45x45-A
45.0
-
430
Side mounting top bracket...
419795
TSLB-42-SST
42.4
1"1/4
435
Side mounting top bracket...
419793
TSLB-48-SST
48.3
1"1/2
430
Side mounting top bracket...
419791
TSLB-60-SST
60.3
2"
425
Side mounting top bracket...
419797
TSLB-45x45-SST
45.0
-
430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表