目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TS01-25 - Rail - Linear slide DryLin® T - Size 25 - Loads up to 5000N
HPC
Linear components
Linear guidance
DryLin linear slides (polymer bushing)
DryLin® T Linear slides
Powered by
CAD模型選擇
{hpc/v3/linear/drylin/t/ts0125.prj},{NB=hpc_TS01-25-0500_500},{REF=TS01-25-0500},{L1=500},{L=500},{A=23},{B=34},{C4=60},{C5MIN=20},{C5MAX=49},{H=21.5},{H1=13.8},{K1=M 6},{INFO=INFO},{LY=34700},{LZ=19300},{WBY=2041},{WBZ=1608},{LMIN=100.000},{LMAX=3960.000},{C6MIN=20.000},{C6MAX=49.500},{VERS=3.000},{LW=96.000},{POM=140.000},{GEW=1.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
L1
[mm]
A
-0.2
[mm]
B
[mm]
C4
[mm]
C5MIN
C5 Min.
[mm]
C5MAX
C5 Max.
[mm]
H
[mm]
H1
[mm]
K1
For screw DIN 912
ⁿ/ₐ
HPC - TS01-25-0500(500)
TS01-25-0500
500
23
34
60
20
49
21.5
13.8
M 6
HPC - TS01-25-1000(1000)
TS01-25-1000
1000
23
34
60
20
49
21.5
13.8
M 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表