您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Trunnion mounting MT4 - 32-320
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1dt_mt4.prj},{NB=P1D-4PMYT Schwenkzapfenbefestigung},{IDNR=P1D-4PMYT},{ZYL=80.000},{L1=26.000},{TD=20.000},{TL=20.000},{TM=110.000},{UW=105.000},{XVMIN=98.000},{XVHUB=110.000},{XVMAX=122.000},{E1=89.000},{D=7.000},{R1=6.000},{W=70.000},{CT=17.000},{NB1=12.000},{NT1=2.500},{TYPE=3.000},{XV1=134.00},{XV2=179.00},{XV3=224.00},{XV4=110.00},{A=72.00},{M=10.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Bestellnummer
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
L1
Width
[mm]
TD
Bolt diameter e9
[mm]
TL
[mm]
TM
[mm]
UW
[mm]
XVMIN
Distance min.
[mm]
XVHUB
Distance + 1/2 stroke
[mm]
XVMAX
Distance max. + stroke
[mm]
XV1
P1D-S
[mm]
XV2
P1D-L
[mm]
XV3
P1D-H
[mm]
XV4
P1D-C/ULTRAC Clean
[mm]
A
[mm]
M
[mm]
P1D-4KMYT Trunnion mounti...
P1D-4KMYT
32.000
18.000
12.000
12.000
50.000
52.000
62.000
73.000
84.000
92.00
132.00
140.00
73.00
32.50
6.00
P1D-4LMYT Trunnion mounti...
P1D-4LMYT
40.000
20.000
16.000
16.000
63.000
59.000
73.000
82.500
92.000
102.00
132.00
157.00
83.00
38.00
6.00
P1D-4MMYT Trunnion mounti...
P1D-4MMYT
50.000
20.000
16.000
16.000
75.000
71.000
80.500
90.000
99.500
110.00
136.00
180.00
90.00
46.50
8.00
P1D-4NMYT Trunnion mounti...
P1D-4NMYT
63.000
26.000
20.000
20.000
90.000
84.000
89.000
97.500
106.000
119.00
155.00
189.00
98.00
56.50
8.00
P1D-4PMYT Trunnion mounti...
P1D-4PMYT
80.000
26.000
20.000
20.000
110.000
105.000
98.000
110.000
122.000
134.00
179.00
224.00
110.00
72.00
10.00
P1D-4QMYT Trunnion mounti...
P1D-4QMYT
100.000
32.000
25.000
25.000
132.000
129.000
110.500
120.000
129.500
145.00
201.00
237.00
89.00
10.00
P1D-4RMYT Trunnion mounti...
P1D-4RMYT
125.000
32.000
25.000
25.000
160.000
159.000
132.000
145.000
158.000
174.00
230.00
296.00
110.00
12.00
PD23592 Trunnion mounting...
PD23592
160.000
40.000
32.000
32.000
200.000
190.000
150.000
170.000
190.000
119.00
155.00
189.00
98.00
140.00
16.00
PD24923 Trunnion mounting...
PD24923
200.000
40.000
32.000
32.000
250.000
240.000
165.000
185.000
205.000
134.00
179.00
224.00
110.00
175.00
16.00
PD25762 Trunnion mounting...
PD25762
250.000
50.000
40.000
40.000
320.000
296.000
195.000
205.000
210.000
145.00
201.00
237.00
220.00
20.00
PD320 Trunnion mounting M...
PD320
320.000
60.000
50.000
50.000
400.000
370.000
210.000
230.000
250.000
174.00
230.00
296.00
270.00
24.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Center Trunnion MT4 - 32-125
PARKER AUTOMATION DIVISION EUROPE
10.12.2021
Pivot brackets AT4 for MT4 trunnion - 32-320
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Clevis bracket MP2 - 32-125
PARKER AUTOMATION DIVISION EUROPE
08.06.2016
Flange mounting trunnion - 32-125
PARKER AUTOMATION DIVISION EUROPE
06.06.2016
Clevis AP2 - 32-125
PARKER AUTOMATION DIVISION EUROPE
08.06.2016
TA - Head trunnion
JUFAN
05.09.2023
P1F-S 32-125mm - according to ISO 15552
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
P1F-T 160-320mm - according to ISO 15552
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
TC - Intermediate trunnion
JUFAN
09.05.2024
Swivel rod eye AP6 - 32-125
PARKER AUTOMATION DIVISION EUROPE
08.06.2016
Tourillon fixe sur tirant MP4
Sopra-Pneumatic
08.03.2021
Intermediate Hinge For Tie Rods Cylinders (MT4) - Stainless steel
CY.PAG
14.05.2021
Tourillon réglable sur tirants MP4
Sopra-Pneumatic
08.03.2021
AC-T - Rear trunnion(T)
CHANTO AIR HYDRAULICS
17.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表