True union Ball Check Valve - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
True union Ball check valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/true_un_ball_cv/ansi/tubv_ansi_thread.prj},{NB=VTCZZUENA020},{CNSORDERNO=VTCZZUENA020},{NDMM=20},{NDINCH=3/4},{MD=20},{D1=60},{MD2=3/4-14NPT},{ML=17.0},{L=103},{H1=15.0},{H2=28.5},{H3=16},{S1=38},{S2=50},{H1C=4},{S1C=36},{W3=9.5},{W4=36},{XD1=60.0},{XH2=28.5},{XMD1=50.0},{XMD2=53.0},{XMT=1.0},{XMH=2.5},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=20.0},{XG3=30.0},{MD2X=26.670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
MD
d
[mm]
D1
[mm]
MD2
d2
ⁿ/ₐ
ML
l
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S1
[mm]
S2
[mm]
H1C
H1'
[mm]
S1C
S1'
[mm]
W3
[mm]
W4
[mm]
VTCZZUENA015
VTCZZUENA015
15
1/2
15
48
1/2-14NPT
15.0
86
10.5
24.5
16
32
40
2
30
8.5
30
VTCZZUENA020
VTCZZUENA020
20
3/4
20
60
3/4-14NPT
17.0
103
15.0
28.5
16
38
50
4
36
9.5
36
VTCZZUENA025
VTCZZUENA025
25
1
25
70
1-111/2NPT
20.0
113
16.0
33.0
15
48
58
6
46
9.0
46
VTCZZUENA040
VTCZZUENA040
40
11/2
40
96
11/2-111/2NPT
25.0
151
22.0
40.0
27
67
80
5
65
17.0
65
VTCZZUENA050
VTCZZUENA050
50
2
51
106
2-111/2NPT
28.0
177
25.0
45.0
37
78
90
6
75
19.0
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表