目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 06B-3 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets_t_l/triplex_sprockets_06b_3_t_l.prj},{NB=383330023},{Z=23},{DE=73.7},{DP=69.95},{CNSORDERNO=383330023},{DM=0},{A=25.6},{TAPERBUSH=1210},{TIPO=5},{KG=0.30},{B3=25.6},{B1=5.2},{C=1},{R3=10},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
383330017
17
55.5
51.83
383330017
0
25.6
1008
5
0.15
25.6
5.2
1
10
383330019
19
61.6
57.86
383330019
0
25.6
1008
5
0.24
25.6
5.2
1
10
383330021
21
67.6
63.90
383330021
0
25.6
1008
5
0.34
25.6
5.2
1
10
383330023
23
73.7
69.95
383330023
0
25.6
1210
5
0.30
25.6
5.2
1
10
383330025
25
79.7
75.99
383330025
0
25.6
1210
5
0.41
25.6
5.2
1
10
383330027
27
85.7
82.04
383330027
0
25.6
1210
5
0.55
25.6
5.2
1
10
383330030
30
94.8
91.12
383330030
79
38.0
1615
4
0.88
25.6
5.2
1
10
383330038
38
119.0
115.34
383330038
90
38.0
1615
4
1.75
25.6
5.2
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表