카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
trhf-1
VIPDO
fagongchangzidonghua
zhixiangdaogui
trh-f
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/trh-f/trh-f-zpt.prj},{NB=LAC01-TRH30FE-L200-N-ZF},{CODE=LAC0},{NOBPR=1},{MODEL=TRH30FE},{ST=R : Standard},{HOAT=H : High-Assembly},{DN=30},{FT=F : With Flange},{LOB= E : Extra-Long},{PG=ZF},{LR=200},{AG=N},{H=42},{W2=31.0},{E=7.0},{W=90},{B=72},{J=52},{T=15},{L=132.0},{L1=105.0},{QXE=M10x15},{E3=15},{T1=8.0},{YK=M6x1},{N=14.0},{W1=28},{H1=23.0},{D=14.0},{H3=12.0},{D2=9.0},{F=80},{C=4791},{C0=9004},{MX=126003},{MY=147000},{MY1=677068},{MZ=147000},{MZ1=677068},{SW=1.54},{GRW=4.54},{PPATH=trh-f-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
ⁿ/ₐ
ST
Slider type
ⁿ/ₐ
HOAT
Height of Assembly Type
ⁿ/ₐ
DN
Dimension
ⁿ/ₐ
FT
Flange Type
ⁿ/ₐ
LOB
Length of Block
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
W2
Assembly specification (mm)
ⁿ/ₐ
E
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
J
Slider size (mm)
ⁿ/ₐ
T
t Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
QXE
Qxe Slider size (mm)
ⁿ/ₐ
T1
Slider size (mm)
ⁿ/ₐ
YK
oil hole Slider size (mm)
ⁿ/ₐ
N
Slider size (mm)
ⁿ/ₐ
W1
Guide rail size
ⁿ/ₐ
H1
Guide rail size
ⁿ/ₐ
D
ΦD Guide rail size
ⁿ/ₐ
H3
h Guide rail size
ⁿ/ₐ
D2
Φd Guide rail size
ⁿ/ₐ
F
Guide rail size
ⁿ/ₐ
C
Rated load (KGF)
ⁿ/ₐ
C0
Rated load (KGF)
ⁿ/ₐ
MX
Single slider (KGF mm)
ⁿ/ₐ
MY
Single slider (KGF mm)
ⁿ/ₐ
MY1
Double slider (KGF mm)
ⁿ/ₐ
MZ
Single slider (KGF mm)
ⁿ/ₐ
MZ1
Double slider (KGF mm)
ⁿ/ₐ
SW
Slider weight / kg
ⁿ/ₐ
GRW
Guide rail weight kg / M
ⁿ/ₐ
LAC01-TRH15FN-L100-N-ZF
LAC01-TRH15FN-L100-N-ZF
LAC0
TRH15FN
R : Standard
H : High-Assembly
15
F : With Flange
N : Normal
24
16.0
3.2
47
38
30
8
56.9
39.5
M5x8
5.5
M4x0.7
7.0
15
13.0
7.5
6.0
4.5
60
1206
2206
16436
14884
70960
14844
70960
0.18
1.32
LAC01-TRH15FL-L100-N-ZF
LAC01-TRH15FL-L100-N-ZF
LAC0
TRH15FL
R : Standard
H : High-Assembly
15
F : With Flange
L : Long
24
16.0
3.2
47
38
30
8
65.4
48.0
M5x8
5.5
M4x0.7
7.0
15
13.0
7.5
6.0
4.5
60
1343
2574
19175
20429
95224
20429
95224
0.22
1.32
LAC01-TRH20FN-L160-N-ZF
LAC01-TRH20FN-L160-N-ZF
LAC0
TRH20FN
R : Standard
H : High-Assembly
20
F : With Flange
N : Normal
30
21.5
4.6
63
53
40
10
75.6
54.0
M6x10
6.5
M6x1
14.0
20
16.5
9.5
8.5
6.0
60
2050
3696
37334
33268
157298
33268
157298
0.39
2.28
LAC01-TRH20FE-L160-N-ZF
LAC01-TRH20FE-L160-N-ZF
LAC0
TRH20FE
R : Standard
H : High-Assembly
20
F : With Flange
E : Extra-Long
30
21.5
4.6
63
53
40
10
99.6
78.0
M6x10
6.5
M6x1
14.0
20
16.5
9.5
8.5
6.0
60
2553
5058
51089
63229
284163
63229
284163
0.58
2.28
LAC01-TRH25FN-L160-N-ZF
LAC01-TRH25FN-L160-N-ZF
LAC0
TRH25FN
R : Standard
H : High-Assembly
25
F : With Flange
N : Normal
36
23.5
5.8
70
57
45
12
81.0
59.0
M8x12
7.5
M6x1
14.0
23
20.0
11.0
9.0
7.0
60
2581
4503
52239
43407
207324
43407
207324
0.60
3.17
LAC01-TRH25FE-L160-N-ZF
LAC01-TRH25FE-L160-N-ZF
LAC0
TRH25FE
R : Standard
H : High-Assembly
25
F : With Flange
E : Extra-Long
36
23.5
5.8
70
57
45
12
110.0
88.0
M8x12
7.5
M6x1
14.0
23
20.0
11.0
9.0
7.0
60
3248
6255
72554
85112
391311
85112
391311
0.85
3.17
LAC01-TRH30FN-L200-N-ZF
LAC01-TRH30FN-L200-N-ZF
LAC0
TRH30FN
R : Standard
H : High-Assembly
30
F : With Flange
N : Normal
42
31.0
7.0
90
72
52
15
96.3
69.3
M10x15
8.0
M6x1
14.0
28
23.0
14.0
12.0
9.0
80
3807
6483
90722
74970
355321
74970
355321
1.01
4.54
LAC01-TRH30FE-L200-N-ZF
LAC01-TRH30FE-L200-N-ZF
LAC0
TRH30FE
R : Standard
H : High-Assembly
30
F : With Flange
E : Extra-Long
42
31.0
7.0
90
72
52
15
132.0
105.0
M10x15
8.0
M6x1
14.0
28
23.0
14.0
12.0
9.0
80
4791
9004
126003
147000
677068
147000
677068
1.54
4.54
LAC01-TRH35FN-L200-N-ZF
LAC01-TRH35FN-L200-N-ZF
LAC0
TRH35FN
R : Standard
H : High-Assembly
35
F : With Flange
N : Normal
48
33.0
7.5
100
82
62
15
109.0
79.0
M10x15
8.0
M6x1
14.0
34
26.0
14.0
12.0
9.0
80
5090
8346
142722
106070
519799
106070
519799
1.47
6.27
LAC01-TRH35FE-L200-N-ZF
LAC01-TRH35FE-L200-N-ZF
LAC0
TRH35FE
R : Standard
H : High-Assembly
35
F : With Flange
E : Extra-Long
48
33.0
7.5
100
82
62
15
153.0
123.0
M10x15
8.0
M6x1
14.0
34
26.0
14.0
12.0
9.0
80
6667
12274
209885
233977
1070533
233977
1070533
2.29
6.27
LAC01-TRH45FL-L255-N-ZF
LAC01-TRH45FL-L255-N-ZF
LAC0
TRH45FL
R : Standard
H : High-Assembly
45
F : With Flange
L : Long
60
37.5
8.9
120
100
80
18
140.0
106.0
M12x18
10.5
PT1/8
12.5
45
32.0
20.0
17.0
14.0
105
7572
12808
292657
220751
1030183
220751
1030183
2.80
10.40
LAC01-TRH45FE-L255-N-ZF
LAC01-TRH45FE-L255-N-ZF
LAC0
TRH45FE
R : Standard
H : High-Assembly
45
F : With Flange
E : Extra-Long
60
37.5
8.9
120
100
80
18
174.0
140.0
M12x18
10.5
PT1/8
12.5
45
32.0
20.0
17.0
14.0
105
8852
16010
365821
348554
1598703
348554
1598703
3.79
10.40
LAC01-TRH55FL-L300-N-ZF
LAC01-TRH55FL-L300-N-ZF
LAC0
TRH55FL
R : Standard
H : High-Assembly
55
F : With Flange
L : Long
70
43.5
13.0
140
116
95
29
162.0
118.0
M14x17
11.0
PT1/8
12.5
53
44.0
23.0
20.0
16.0
120
14703
21613
571342
411729
2019184
411729
2019184
4.22
16.10
LAC01-TRH55FE-L300-N-ZF
LAC01-TRH55FE-L300-N-ZF
LAC0
TRH55FE
R : Standard
H : High-Assembly
55
F : With Flange
E : Extra-Long
70
43.5
13.0
140
116
95
29
200.1
156.1
M14x17
11.0
PT1/8
12.5
53
44.0
23.0
20.0
16.0
120
17349
27377
723699
670530
3148637
670530
3148637
5.60
16.10
LAC01-TRH65FL-L370-N-ZF
LAC01-TRH65FL-L370-N-ZF
LAC0
TRH65FL
R : Standard
H : High-Assembly
65
F : With Flange
L : Long
90
53.5
14.0
170
142
110
37
197.0
147.0
M16x23
19.0
PT1/8
12.5
63
53.0
26.0
22.0
18.0
150
22526
31486
973074
695840
3594277
695840
3594277
9.31
22.54
LAC01-TRH65FE-L370-N-ZF
LAC01-TRH65FE-L370-N-ZF
LAC0
TRH65FE
R : Standard
H : High-Assembly
65
F : With Flange
E : Extra-Long
90
53.5
14.0
170
142
110
37
256.5
206.5
M16x23
19.0
PT1/8
12.5
63
53.0
26.0
22.0
18.0
150
27895
42731
1320601
1307568
6312759
1307568
6312759
12.98
22.54
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
trh-v1
VIPDO
26.01.2024
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
01.07.2024
BF - Support unit
SHAC
07.08.2023
trsf-1
VIPDO
26.01.2024
SC SCD SCJ - Standard Cylinder
AirTAC
21.07.2022
trcv-1
VIPDO
26.01.2024
BK - Support unit
SHAC
13.05.2022
cmse_dmse_series - Sensor switch
AirTAC
17.01.2024
DSG - Support unit
SHAC
13.05.2022
HGW-CC-HC-1
VIPDO
26.01.2024
JA STANDARD - Floating Joint: Standard Type
SMC Corporation
01.07.2024
Without switch SRL3 - Double acting type without switch
CKD
02.09.2021
RMH14 - Ball Screw Drive
Pi
12.04.2024
SHS-C (GK)
THK CO.,LTD.
23.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성