您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Torque Keeper
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Safety Devices
Torque Keeper
Powered by
CAD模型選擇
{tyc/safety_devices/torque_keeper/torque_keeper.prj},{NB=TFK35-1L-TH19JD1(1)},{IDNR=},{CNS=TFK35-1L},{MODEL=TFK35-1L},{DTT=H},{CBD=19},{KEY=J},{PTP=D1},{KW=1},{VER=3},{CBDX=17,19,20,22,24,25},{CBDX1=19,[19:25]},{STR=5.88 ~ 11.8 {0.6 ~ 1.2}},{A=62},{B1=19.8},{C=8},{F=120},{G=89},{H=42},{I=108},{J=4},{K=M6},{L=7},{N=65},{O=6},{P=2.5},{SS=M6x12},{AN=M42x1.5},{AB=-},{CNSMASSEXACT=1.500},{CNSORDERNOX=TFK35-1L},{XY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
A
Dimensions
[mm]
B1
Dimensions
[mm]
C
Dimensions
[mm]
F
Dimensions
[mm]
G
Dimensions
[mm]
H
Dimensions
[mm]
I
Dimensions
[mm]
J
Dimensions
[mm]
K
Thread
ⁿ/ₐ
L
Dimensions
[mm]
N
Dimensions
[mm]
O
Dimensions
[mm]
P
Dimensions
[mm]
SS
Set screw
ⁿ/ₐ
AN
Adjusting nut
ⁿ/ₐ
AB
Adjusting bolt
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
TFK20-1L-TH9JD1
TFK20-1L-TH9JD1
TFK20-1L
37
13.3
7
84
50
24
70
4
M6
5
38
5
2.0
M5x8
M24x1.0
-
0.560
TFK20-1-TH9JD1
TFK20-1-TH9JD1
TFK20-1
37
13.3
7
84
50
24
70
4
M6
5
38
5
2.0
M5x8
M24x1.0
-
0.560
TFK20-2-TH9JD1
TFK20-2-TH9JD1
TFK20-2
37
13.3
7
84
50
24
70
4
M6
5
38
5
2.0
M5x8
M24x1.0
-
0.560
TFK25-1L-TH12JD1
TFK25-1L-TH12JD1
TFK25-1L
48
16.8
8
96
65
35
84
4
M6
6
52
5
2.0
M5x8
M35x1.5
-
0.760
TFK25-1-TH12JD1
TFK25-1-TH12JD1
TFK25-1
48
16.8
8
96
65
35
84
4
M6
6
52
5
2.0
M5x8
M35x1.5
-
0.760
TFK25-2-TH12JD1
TFK25-2-TH12JD1
TFK25-2
48
16.8
8
96
65
35
84
4
M6
6
52
5
2.0
M5x8
M35x1.5
-
0.760
TFK35-1L-TH19JD1
TFK35-1L-TH19JD1
TFK35-1L
62
19.8
8
120
89
42
108
4
M6
7
65
6
2.5
M6x12
M42x1.5
-
1.500
TFK35-1-TH19JD1
TFK35-1-TH19JD1
TFK35-1
62
19.8
8
120
89
42
108
4
M6
7
65
6
2.5
M6x12
M42x1.5
-
1.500
TFK35-2-TH19JD1
TFK35-2-TH19JD1
TFK35-2
62
19.8
8
120
89
42
108
4
M6
7
65
6
2.5
M6x12
M42x1.5
-
1.500
TFK50-1L-TH22JD1
TFK50-1L-TH22JD1
TFK50-1L
76
22.8
12
166
127
65
150
4
M8
9
0
0
0.0
M8x20
M65x1.5
M8x1
4.000
TFK50-1-TH22JD1
TFK50-1-TH22JD1
TFK50-1
76
22.8
12
166
127
65
150
4
M8
9
0
0
0.0
M8x20
M65x1.5
M8x1
4.000
TFK50-2-TH22JD1
TFK50-2-TH22JD1
TFK50-2
76
22.8
12
166
127
65
150
4
M8
9
0
0
0.0
M8x20
M65x1.5
M8x1
4.000
TFK70-1L-TH32JD1
TFK70-1L-TH32JD1
TFK70-1L
98
24.8
12
216
178
95
200
6
M8
10
0
0
0.0
M10x20
M95x1.5
M10x1.25
9.400
TFK70-1-TH32JD1
TFK70-1-TH32JD1
TFK70-1
98
24.8
12
216
178
95
200
6
M8
10
0
0
0.0
M10x20
M95x1.5
M10x1.25
9.400
TFK70-2-TH32JD1
TFK70-2-TH32JD1
TFK70-2
98
24.8
12
216
178
95
200
6
M8
10
0
0
0.0
M10x20
M95x1.5
M10x1.25
9.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TGB - Standard
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
Torque Limiter - (Bushing)
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
19.10.2022
Torque Limiter - (Sprocket)
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
17.10.2022
Torque Limiter - Coupling
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
19.10.2022
Pawls & Ratchets (SRT) (SRTB)
KHK KOHARA GEAR
12.04.2024
NK60B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK40B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
Shielded Type ZZ-ZZS
NSK Rolling Bearing
15.11.2023
MINI-KEEPER
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
TGX - Standard
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
05.12.2022
Stainless Steel Spur Gears (SUS)
KHK KOHARA GEAR
12.04.2024
Standard Roller Chains
Tsubakimoto Chain Co.
24.07.2023
TTUP-12T
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
24200 - Pillow block bearing pedestal type UCP
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表