您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Tool Hook FX 17/57 - 24 for Profiles 40 / 45, Slot 8 / 10
FATH
Provide
Tool Holders FX
Tool Hook FX 17/57 - 24
Powered by
CAD模型選擇
{fath/provide/tool_holders_fx/tool_hook_fx_17_57_24/to_ho_fx_17_54_24_f_pr_40_45_s_8_10_asmtab.prj},{NB=6TH240NA4060S01},{PARTNR=6TH240NA4060S01},{COLOR=Black},{ESD=-},{WEIGHT=92.3},{CTN=83025000},{ID=148346},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{PPATH=parts/to_ho_fx_17_54_24_f_pr_40_45_s_8_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
ESD
Electrostatical discharging
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
6TH240NA4060S01
6TH240NA4060S01
Black
-
92.3
83025000
148346
6TH240NA4060ESDS01
6TH240NA4060ESDS01
Black
ESD
93.8
83025000
149616
6TH24074NA4060S01
6TH24074NA4060S01
Gray ≈ RAL 7042
-
93.8
83025000
149914
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tool Hook FX 59/19 - 24 for Profiles 40 / 45, Slot 8 / 10
FATH
28.05.2024
Tool Hook FX 7/38 - 24 for Profiles 40 / 45, Slot 8 / 10
FATH
28.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表