您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
TN - Trunnion Nut
SMC
bp2_standard_air_cylinder
CB End Lock Cylinders
Accessories for CBM2
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cb/accessories_for_cbm2/tn.prj},{NB=TN-020B},{IDNR=},{MODEL=TN-020B},{BORE=20},{B=26},{C=28},{D=25.5},{DD=M20 x 1.5},{DDN=20},{DDK=17.29},{H=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Applicable bore size
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
DD
ⁿ/ₐ
H
[mm]
TN-020B
20
26
28
25.5
M20 x 1.5
10
TN-032B
25 / 32
32
34
31.5
M26 x 1.5
10
TN-040B
40
41
45
40.5
M32 x 2
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
DIN ≈934 (1954) - Hexagon nuts
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
Model 5233 - Half coupling - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
TBC25_27 - Hexagon nut coarse left-hand thread
Yiheda 3D Electronic Gallery
09.05.2024
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 431 - Stainless steel A4
Böllhoff
26.10.2021
JIS B 1181 S1F - Hexagon nuts, style 1 - fine
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDC - Hexagon thin nuts, double chamfered - coarse
Chinese Manufacturers
27.05.2014
Lock Nut
TAIYO
14.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表