目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
TMB - Trunnion mounting nut (bronze)
Helix Linear
Lead Screws
Anti-Backlash Nuts
TMB
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/tmb/tmb_nut.prj},{NB=TMB-6},{DIA=6 mm},{DIAPN=6},{DIAA=6.000},{DIACODE=024},{B=0.438},{C=0.500},{D=0.060},{E=0.188},{F=0.100},{G=0.638},{H=0.438},{DL=550},{A=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Screw Dia
ⁿ/ₐ
B
Nut high
[Inch]
C
Nut length
[Inch]
D
Chamfer width
[Inch]
E
Trunnion dia.
[Inch]
F
Trunnion height
[Inch]
G
Width over pins
[Inch]
H
Nut body width
[Inch]
DL
Dynamic load
[lbs.]
TMB-1/8
TMB-1/8
1/8 Inch
0.220
0.250
0.030
0.125
0.050
0.320
0.220
150
TMB-4
TMB-4
4 mm
0.220
0.250
0.030
0.125
0.050
0.320
0.220
150
TMB-0.187
TMB-0.187
0.187 Inch
0.300
0.350
0.040
0.157
0.075
0.450
0.300
250
TMB-5
TMB-5
5 mm
0.300
0.350
0.040
0.157
0.075
0.450
0.300
250
TMB-1/4
TMB-1/4
1/4 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
550
TMB-6
TMB-6
6 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
550
TMB-0.312
TMB-0.312
0.312 Inch
0.438
0.500
0.060
0.188
0.100
0.638
0.438
701
TMB-8
TMB-8
8 mm
0.438
0.500
0.060
0.188
0.100
0.638
0.438
701
TMB-3/8
TMB-3/8
3/8 Inch
0.563
0.625
0.080
0.225
0.150
0.863
0.563
773
TMB-10
TMB-10
10 mm
0.563
0.625
0.080
0.225
0.150
0.863
0.563
773
TMB-1/2
TMB-1/2
1/2 Inch
0.688
0.625
0.100
0.275
0.188
1.063
0.688
1115
TMB-12
TMB-12
12 mm
0.688
0.625
0.100
0.275
0.188
1.063
0.688
1115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACME Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
Trapeziodal Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
17.08.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表