TL-32-Center Rod CR - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
2 Stage ejector system
tl-32
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/two_stage_ejector_system/tl-32/tl_32_center_rod.prj},{NB=TSTL32CR},{REF=TSTL32CR},{REFOLD=TS TL 32 CR},{L21=238.000},{HOD=53.000},{HD=15.000},{D=32.000},{BODY=32.000},{STEPD=25.800},{STEPD1=31.000},{STEPD2=31.000},{STEP=13.500},{STEP2=6.000},{STEP3=28.250},{DRILL=122.000},{LOC1=118.000},{LOC2=102.000},{DRILLDIA=6.000},{LEADIN=8.000},{A=40.000},{B=60.000},{HOLE=1.700},{HOLE1=3.000},{DIST=7.000},{CHAM=1.400},{CHAM1=2.500},{R1=0.400},{R2=0.800},{CRD=32mm (large)},{D1=53.000},{D2=32.0},{D17=6.0},{L1=320.0},{L2=15.0},{L3=28.25},{L22=82.0},{C1=2.5},{R=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Catalog number
ⁿ/ₐ
CRD
center rod diameter
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D17
diameter
[mm]
L1
length
[mm]
L2
lenght
[mm]
L3
lenght
[mm]
L22
lenght
[mm]
C1
chamfer
[mm]
R
radius
[mm]
TSTL32CR
TSTL32CR
32mm (large)
53.000
32.0
6.0
320.0
15.0
28.25
82.0
2.5
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表