目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TIR - Tapered Knobs
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
TIR
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/t_handles/tir/tir.prj},{NB=Tapered Knob TIR-57-M6},{PARTNUMBER=TIR-57-M6},{ITEMID=7381010},{L=57},{D=M6},{DX=6},{B=15},{H1=30},{T=13},{H2=16},{WEIGHT=0.0090},{CTN=39269097},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L
[mm]
D
Thread
ⁿ/ₐ
B
[mm]
H1
[mm]
T
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tapered Knob TIR-57-M6
TIR-57-M6
57
M6
15
30
13
16
0.0090
39269097
YES
Tapered Knob TIR-57-M8
TIR-57-M8
57
M8
15
30
15
16
0.0080
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表