您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 14 - Cap flange
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_14_asmtab.prj},{NB=A3063M0001C14/P11-- 10113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{E=90},{F=15},{FB=13.5},{G=55},{J=45},{FJ=16},{KJ=45},{RD=88},{R=65},{TO=117},{UO=142},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{S=18},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{D=30},{F04=15},{TG=64.3},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{CORSAMX=20},{CD=20},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0.000},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
E
[mm]
EE
(BSP)
[Inch]
F
[mm]
FB
Ø
[mm]
G
[mm]
J
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
PJ
[mm]
R
[mm]
TO
[mm]
UO
max
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C14/P11
To ISO 6020/2 standards
14
25
12
-
-
14
-
24
9
5
40
1/4''
10
5.5
45
35
M10x1.25
-
-
-
54
27
51
64
6
50
114
1.40
A3025D0001C14/P11
To ISO 6020/2 standards
14
25
18
-
-
18
-
30
14
5
40
1/4''
10
5.5
45
35
M14x1.5
-
-
-
54
27
51
64
6
50
114
1.40
A3032B0001C14/P11
To ISO 6020/2 standards
14
32
14
-
-
16
-
26
11
5
45
1/4''
10
6.6
45
36
M12x1.25
-
-
-
57
33
58
70
12
60
128
1.90
A3032D0001C14/P11
To ISO 6020/2 standards
14
32
18
-
-
18
-
30
14
5
45
1/4''
10
6.6
45
36
M14x1.5
-
-
-
57
33
58
70
6
60
128
1.90
A3032F0001C14/P11
To ISO 6020/2 standards
14
32
22
-
-
22
-
34
17
5
45
1/4''
10
6.6
45
36
M16x1.5
-
-
-
57
33
58
70
12
60
128
1.90
A3040D0001C14/P11
To ISO 6020/2 standards
14
40
18
-
-
18
-
30
14
-
60
3/8''
10
11.0
55
45
M14x1.5
-
-
-
74
41
87
110
6
62
153
4.60
A3040F0001C14/P11
To ISO 6020/2 standards
14
40
22
-
-
22
-
34
17
-
60
3/8''
10
11.0
55
45
M16x1.5
-
-
-
74
41
87
110
12
62
153
4.60
A3040H0001C14/P11
To ISO 6020/2 standards
14
40
28
-
-
28
-
42
22
-
60
3/8''
10
11.0
55
45
M20x1.5
-
-
-
74
41
87
110
10
62
153
4.70
A3050F0001C14/P11
To ISO 6020/2 standards
14
50
22
-
-
22
-
34
17
-
75
1/2''
15
13.5
55
45
M16x1.5
-
-
-
76
52
105
130
7
68
159
7.20
A3050H0001C14/P11
To ISO 6020/2 standards
14
50
28
-
-
28
-
42
22
-
75
1/2''
15
13.5
55
45
M20x1.5
-
-
-
76
52
105
130
7
68
159
7.20
A3050L0001C14/P11
To ISO 6020/2 standards
14
50
36
-
-
36
-
50
30
-
75
1/2''
15
13.5
55
45
M27x2
-
-
-
76
52
105
130
10
68
159
7.30
A3063H0001C14/P11
To ISO 6020/2 standards
14
63
28
-
-
28
-
42
22
-
90
1/2''
15
13.5
55
45
M20x1.5
-
-
-
80
65
117
142
7
71
168
10.00
A3063L0001C14/P11
To ISO 6020/2 standards
14
63
36
-
-
36
-
50
30
-
90
1/2''
15
13.5
55
45
M27x2
-
-
-
80
65
117
142
10
71
168
10.10
A3063M0001C14/P11
To ISO 6020/2 standards
14
63
45
-
-
45
-
60
36
-
90
1/2''
15
13.5
55
45
M33x2
-
-
-
80
65
117
142
14
71
168
10.20
A3080L0001C14/P11
To ISO 6020/2 standards
14
80
36
-
-
36
-
50
30
-
114
3/4''
20
17.5
65
52
M27x2
-
-
-
93
83
149
180
5
77
190
18.80
A3080M0001C14/P11
To ISO 6020/2 standards
14
80
45
-
-
45
-
60
36
-
114
3/4''
20
17.5
65
52
M33x2
-
-
-
93
83
149
180
9
77
190
19.00
A3080P0001C14/P11
To ISO 6020/2 standards
14
80
56
-
-
56
-
72
50
-
114
3/4''
20
17.5
65
52
M42x2
-
-
-
93
83
149
180
9
77
190
19.10
A3100M0001C14/P11
To ISO 6020/2 standards
14
100
45
-
-
45
-
60
36
-
126
3/4''
22
17.5
69
55
M33x2
-
-
-
101
97
162
200
7
82
203
25.00
A3100P0001C14/P11
To ISO 6020/2 standards
14
100
56
-
-
56
-
72
50
-
126
3/4''
22
17.5
69
55
M42x2
-
-
-
101
97
162
200
7
82
203
25.50
A3100R0001C14/P11
To ISO 6020/2 standards
14
100
70
-
-
63
-
88
60
-
126
3/4''
22
17.5
69
55
M48x2
-
-
-
101
97
162
200
10
82
203
26.00
A3125P0001C14/P11
To ISO 6020/2 standards
14
125
56
-
-
56
-
72
50
-
164
1''
22
22.0
78
71
M42x2
-
-
-
117
126
208
240
6
86
232
47.50
A3125R0001C14/P11
To ISO 6020/2 standards
14
125
70
-
-
63
-
88
60
-
164
1''
22
22.0
78
71
M48x2
-
-
-
117
126
208
240
10
86
232
48.00
A3125T0001C14/P11
To ISO 6020/2 standards
14
125
90
-
-
85
-
108
75
-
164
1''
22
22.0
78
71
M64x3
-
-
-
117
126
208
240
10
86
232
49.00
A3160R0001C14/P11
To ISO 6020/2 standards
14
160
70
-
-
63
-
88
60
-
198
1''
25
26.0
86
63
M48x2
-
-
-
130
155
253
300
7
86
245
79.00
A3160T0001C14/P11
To ISO 6020/2 standards
14
160
90
-
-
85
-
108
80
-
198
1''
25
26.0
86
63
M64x3
-
-
-
130
155
253
300
7
86
245
80.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
Type 13 - Head flange
CMB Cilindri
19.10.2021
Type 02 - Rectangular rear flange
CMB Cilindri
19.10.2021
Type 04 - Head trunnion
CMB Cilindri
19.10.2021
Type 00 - Double rod basic version
CMB Cilindri
19.10.2021
Type 01 - Double rod rectangular front flange
CMB Cilindri
19.10.2021
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 06 - Double rod intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 30 - Front screwed tapped holes
CMB Cilindri
19.10.2021
Type 13 - Double rod front flange
CMB Cilindri
19.10.2021
Type 13 - Double rod head flange
CMB Cilindri
19.10.2021
Type 10 - Double rod extended front tie rods
CMB Cilindri
19.10.2021
Type 04 - Double rod head trunnion
CMB Cilindri
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表