slovenčina
English
Timing belt pulleys HTD 5M 15 for taper bush for belt width 15 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_5m_asmtab.prj},{NB=378664},{NAME=Timing belt pulley profile HTD for taper bush TL 48 5M 15/10F, TL1210},{DESCRIPTION=TL 48 5M 15},{CNSORDERNO=378664},{TYPE=10F},{MAT=St},{Z=48},{TAPERBUSH=1210},{HM=32},{DP=76.39},{DE=75.25},{DF=83},{DM=59},{DI=0},{F=22},{L=25},{R=3},{N=219},{I=68.0},{KG=0.46},{PPATH=t_belt_pulleys_for_taper_bushes_5m_asmtpl.prj},{CNSORDERNO2=46015048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
378656
Timing belt pulley profil...
TL 34 5M 15
378656
15F
St
34
1008
25
54.11
52.97
57
0
0
22
22
0
213
0.20
378658
Timing belt pulley profil...
TL 36 5M 15
378658
15F
St
36
1108
25
57.30
56.15
60
0
0
22
22
0
214
0.25
378661
Timing belt pulley profil...
TL 38 5M 15
378661
15F
St
38
1108
25
60.48
59.34
66
0
0
22
22
0
216
0.30
378662
Timing belt pulley profil...
TL 40 5M 15
378662
15F
St
40
1108
25
63.66
62.52
71
0
0
22
22
0
217
0.35
378663
Timing belt pulley profil...
TL 44 5M 15
378663
15F
St
44
1108
25
70.03
68.89
75
0
0
22
22
0
218
0.40
378664
Timing belt pulley profil...
TL 48 5M 15
378664
10F
St
48
1210
32
76.39
75.25
83
59
0
22
25
3
219
0.46
378668
Timing belt pulley profil...
TL 56 5M 15
378668
10F
St
56
1210
32
89.13
87.99
93
70
0
22
25
3
222
0.60
378670
Timing belt pulley profil...
TL 64 5M 15
378670
10F
St
64
1210
32
101.86
100.72
106
80
0
22
25
3
224
0.80
378671
Timing belt pulley profil...
TL 72 5M 15
378671
10
St
72
1610
42
114.59
113.45
0
92
0
22
25
3
0
1.20
378672
Timing belt pulley profil...
TL 80 5M 15
378672
10
St
80
1610
42
127.32
126.18
0
92
0
22
25
3
0
1.76
378674
Timing belt pulley profil...
TL 90 5M 15
378674
10
St
90
1610
42
143.24
142.10
0
92
0
22
25
3
0
2.32
378676
Timing belt pulley profil...
TL112 5M 15
378676
10
St
112
2012
50
178.25
177.11
0
110
0
20
32
12
0
3.72
378677
Timing belt pulley profil...
TL136 5M 15
378677
13
St
136
2012
50
216.45
215.31
0
110
199
20
32
6
0
3.82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
ZRR-TL-AT5-BR16-ST - AT-Pulley, Pitch 5mm made from steel for taper bushes,...
MÄDLER
26.04.2024
HTD 5M-15 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Taper bushes Taper Lock 1108
Haberkorn
21.02.2022
Timing belt pulleys HTD 5M 09 for belt width 9 mm
Haberkorn
19.07.2021
HTD5M
HEFA
02.06.2024
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Taper bushes Taper Lock 1008
Haberkorn
21.02.2022
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
22005 - Toothed pulley profile HTD 5M, for assembly with taper clamping bus...
norelem
30.05.2024
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
MAE-ZW-5M-ST - Timing Bars, for Timing Belts Profile HTD, Profile 5M, Mater...
MÄDLER
10.04.2024
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表