您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Thermocouple Multipin BURNDY T type 2 Pairs
COSMOTEC
Feedthrough
Thermocouple
Thermocouple T Type
Thermocouple Multipin BURNDY T type
Powered by
CAD模型選擇
{cosmotec/feedthrough/thermocouple/thermocouple_t_type/thermocouple_multipin_burndy_t_type/thermocouple_multipin_t_type_2_pairs_asmtab.prj},{NB=F20TCT2MBG},{CNSORDERNO=F20TCT2MBG},{PC=16044},{MAT=SUS304},{STD=VF20},{NOP=4},{A=80},{B=8.0},{D=42.0},{SET=None},{VER=3},{PPATH=thermocouple_multipin_burndy_t_type_2_pairs_parts/thermocouple_multipin_t_type_2_pairs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
STD
Standard, Size
ⁿ/ₐ
NOP
Number of poles
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
SET
Accessory set
ⁿ/ₐ
N16TCT2MBG
N16TCT2MBG
14663
SUS304
NW/KF16
4
30
6.0
39.0
None
N25TCT2MBG
N25TCT2MBG
14664
SUS304
NW/KF25
4
40
5.0
39.0
None
N40TCT2MBG
N40TCT2MBG
14665
SUS304
NW/KF40
4
55
6.0
39.0
None
C34TCT2MBG
C34TCT2MBG
14667
SUS304
ICF34
4
34
7.5
41.5
None
C70TCT2MBG
C70TCT2MBG
14666
SUS304
ICF70
4
70
12.0
45.0
None
F20TCT2MBG
F20TCT2MBG
16044
SUS304
VF20
4
80
8.0
42.0
None
F25TCT2MBG
F25TCT2MBG
16048
SUS304
VF25
4
90
8.0
42.0
None
F40TCT2MBG
F40TCT2MBG
16053
SUS304
VF40
4
105
10.0
44.0
None
F50TCT2MBG
F50TCT2MBG
16059
SUS304
VF50
4
120
10.0
44.0
None
G20TCT2MBG
G20TCT2MBG
16065
SUS304
VG20
4
80
8.0
42.0
None
G25TCT2MBG
G25TCT2MBG
16069
SUS304
VG25
4
90
8.0
42.0
None
G40TCT2MBG
G40TCT2MBG
16074
SUS304
VG40
4
105
10.0
44.0
None
G50TCT2MBG
G50TCT2MBG
16080
SUS304
VG50
4
120
10.0
44.0
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SHV-JJ-F - SHV-JJ-F floating shield both sides plug fitted
COSMOTEC
04.04.2023
BURNDY 4 PIN Wih guide
COSMOTEC
04.04.2023
S - maintenance required (steel/bronze)
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
LM-JJ-F - LM-JJ-F floating shield both sides plug fitted
COSMOTEC
04.04.2023
HV1302 - HV1302
HellermannTyton
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表