您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TG - T-Mounting Clamps, Aluminum, Type W, with bolt
Inocon
1 Connecting
1C Clamp moutings
TG
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/tg/gn476_w.prj},{NB=T-Klemmhalter TG-B12-12-W-S},{PARTNUMBER=TG-B12-12-W-S},{D1=B12},{D11=12.000},{D3=12},{D22=12.000},{D4=M5},{NDM=5.000},{NDM1=4.019},{D5=M5},{K=20},{L1=19},{L2=16.5},{L3=35.5},{LX=19.000},{L4=8.0},{S11=10.000},{S=10},{T=12},{KLEMM=M5-20},{OFVIS=schwarz eloxiert},{R1=1.300},{R2=11.000},{R2X=9.170},{SW=4.000},{SWH=2.500},{SW1=2.500},{SW1H=2.000},{TH=12.000},{THH=5.000},{THV=6.000},{C=3.880},{X=10.5},{H=9.000},{H1=8.500},{V=5.500},{NDM11=2.500},{DL=11.000},{RC=0.4},{TD=0.500},{CHT=0.500},{M1=1.500},{M2=0.500},{WEIGHT=0.0570},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D3
[mm]
D4
Clamping thread
ⁿ/ₐ
D5
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Square
[mm]
KLEMM
Clamping kit for d4
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Clamp mounting TG-B8-8-...
TG-B8-8-W-G
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Matte, ground
0.0250
76090000
YES
T-Clamp mounting TG-B8-8-...
TG-B8-8-W-S
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Anodized black
0.0250
76090000
YES
T-Clamp mounting TG-B10-1...
TG-B10-10-W-G
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Matte, ground
0.0450
76090000
YES
T-Clamp mounting TG-B10-1...
TG-B10-10-W-S
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Anodized black
0.0450
76090000
YES
T-Clamp mounting TG-B12-1...
TG-B12-12-W-G
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Matte, ground
0.0560
76090000
YES
T-Clamp mounting TG-B12-1...
TG-B12-12-W-S
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Anodized black
0.0570
76090000
YES
T-Clamp mounting TG-B15-1...
TG-B15-15-W-G
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Matte, ground
0.1030
76090000
YES
T-Clamp mounting TG-B15-1...
TG-B15-15-W-S
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Anodized black
0.1030
76090000
YES
T-Clamp mounting TG-B16-1...
TG-B16-16-W-G
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Matte, ground
0.1200
76090000
YES
T-Clamp mounting TG-B16-1...
TG-B16-16-W-S
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Anodized black
0.0450
76090000
YES
T-Clamp mounting TG-B20-2...
TG-B20-20-W-G
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Matte, ground
0.1900
76090000
YES
T-Clamp mounting TG-B20-2...
TG-B20-20-W-S
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Anodized black
0.1910
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表