您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
TF14+ - Cable Sensor temperature
Thermokon
Cable / Contact Sensors
Cable Sensors
Powered by
CAD模型選擇
{thermokon/cable_contact_sensors/cable_sensors/tf14_plus_asmtab.prj},{NB=658867 TF14+ TRV MultiRange T180 100.04 L1000 (300)},{ARTNR=658867},{EL=100},{IDPIM3=4025},{BEZ=TF14+ TRV MultiRange T180 100.04 L1000},{GGEO=},{GEOV=},{REF3D=TF25+ USE S},{BILD=tf14_plus_aktiv.png},{INFOWWW=link zur Website},{MESSG= Temperatur},{AT= Kabelfühler},{BF=0},{BE=0},{KONFIG= Jumper},{S= SI-Protection zum Schutz vor Feuchtigkeit und Vibrationen},{AGSPA= 0..10 V oder 0..5 V, einstellbar über Jumper, min. Last 5 kΩ},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-50 - +180},{GKT= ±0,5 K (typ. bei 21 °C), im Standardmessbereich, Potentiometer zur Offset-Einstellung},{TEB1=---},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
TEBG
Operating range temperature enclosure
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
EL
Installation length
[mm]
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
709361 TF14+ NTC10k T100 ...
TF14+ NTC10k T100 050.04 ...
709361
temperature
Cable sensor
0
SI-Protection against per...
0
0
-35 - +100
±0,22 K (typ. at 25 °C), ...
0
0
0
0
0
0
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,14 mm², passive 2...
1
120 x 170 x 0
incl. mounting base enclo...
658850 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
658850
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
724098 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
724098
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
2
170 x 120 x 0
incl. mounting base enclo...
685061 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
685061
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
4
170 x 120 x 0
incl. mounting base enclo...
711050 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
711050
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
6
170 x 120 x 0
incl. mounting base enclo...
658867 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
658867
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
100
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
683944 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T250...
683944
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +250
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
100
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PTFE, 0,14 mm², passive ...
1
170 x 120 x 0
incl. mounting base enclo...
658874 TF14+ TRV MultiRan...
TF14+ TRV MultiRange T180...
658874
temperature
Cable sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, adjust...
---
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=4 mm, sta...
150
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
658881 TF14+ TRA MultiRan...
TF14+ TRA MultiRange T180...
658881
temperature
Cable sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV
max. 0,5 W (24 V =)
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
724593 TF14+ TRA MultiRan...
TF14+ TRA MultiRange T180...
724593
temperature
Cable sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV
max. 0,5 W (24 V =)
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
4
170 x 120 x 0
incl. mounting base enclo...
701372 TF14+ TRA MultiRan...
TF14+ TRA MultiRange T180...
701372
temperature
Cable sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV
max. 0,5 W (24 V =)
Sensor probe, Ø=4 mm, sta...
50
USE-S, impact- and shock-...
pure white
IP67, enclosure IP65, acc...
removable cable entry fle...
silicone, 0,14 mm², passi...
6
170 x 120 x 0
incl. mounting base enclo...
658898 TF14+ TRA MultiRan...
TF14+ TRA MultiRange T180...
658898
temperature
Cable sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
max. 0,5 W (24 V =)
Sensor probe, Ø=4 mm, sta...
100
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
658904 TF14+ TRA MultiRan...
TF14+ TRA MultiRange T180...
658904
temperature
Cable sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-50 - +180
±0,5 K (typ. at 21 °C), w...
scaling analogue output, ...
-30..+70
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
max. 0,5 W (24 V =)
Sensor probe, Ø=4 mm, sta...
150
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
silicone, 0,14 mm², passi...
1
170 x 120 x 0
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表