您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Rod End - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
Piston rod accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/piston_rod_accessories/rod_end_st_asmtab.prj},{NB=Rod End_St TSNDM12X1.25I(0)},{CODE=TSNDM12X1.25I},{MAT=Stainless steel body sintered bronze bush},{ACCMAT=St},{D3=M12X1.25},{D3X=12},{PX=1.250},{W=19},{L3=22},{A=0},{AX=13},{D=12},{D1=15.4},{C1=12.00},{B=16},{D4=17.5},{D5=22},{L5=6.5},{L7=17},{H1=50},{L4=66},{D2=32},{PPATH=../piston_rod_accessories/rod_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D3
ⁿ/ₐ
W
[mm]
L3
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
C1
[mm]
B
[mm]
D4
ØD4
ⁿ/ₐ
D5
ØD5
[mm]
L5
[mm]
L7
[mm]
H1
[mm]
L4
[mm]
D2
[mm]
Rod End_St TSNDM4X0.7I(0)
TSNDM4X0.7I
Stainless steel and PTFE
M4
9
10
5
7.7
6.00
8
9.0
11
4.0
10
27
36
18
Rod End_St TSNDM6X1I(0)
TSNDM6X1I
Stainless steel and PTFE
M6
11
12
6
8.9
6.75
9
10.0
13
5.0
11
30
40
20
Rod End_St TSNDM8X1.25I(0...
TSNDM8X1.25I
Stainless steel and PTFE
M8
14
16
8
10.4
9.00
12
12.5
16
5.0
13
36
48
24
Rod End_St TSNDM10X1.25I(...
TSNDM10X1.25I
Stainless steel and PTFE
M10X1.25
17
20
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
Rod End_St TSNDM10X1.5I(0...
TSNDM10X1.5I
Stainless steel and PTFE
M10X1.5
17
20
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
Rod End_St TSNDM12X1.25I(...
TSNDM12X1.25I
Stainless steel and PTFE
M12X1.25
19
22
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
Rod End_St TSNDM12X1.75I(...
TSNDM12X1.75I
Stainless steel and PTFE
M12X1.75
19
22
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
Rod End_St TSNDM16X1.5I(0...
TSNDM16X1.5I
Stainless steel and PTFE
M16X1.5
22
28
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
Rod End_St TSNDM16X2I(0)
TSNDM16X2I
Stainless steel and PTFE
M16X2
22
28
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
Rod End_St TSNDM20X1.5I(0...
TSNDM20X1.5I
Stainless steel and PTFE
M20X1.5
30
33
20
24.3
18.00
25
27.5
34
10.0
27
77
102
50
Rod End_St TSNDM27X2I(0)
TSNDM27X2I
Stainless steel and PTFE
M27X2
41
51
30
34.8
25.00
37
40.0
50
15.0
36
110
145
70
Rod End_St TSNDM36X2I(0)
TSNDM36X2I
Stainless steel and PTFE
M36X2
50
56
35
37.7
28.00
43
46.0
58
17.0
41
125
165
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表