目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Terminal - PMS 25
Schiedel
Stainless steel system
PMS25 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms25/terminal.prj},{NB=AS_terminal 200/-/-/316/GY/PM25(a)(400)(116494)},{MAT=116494},{EAN=4051921060884},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMS25},{SAP=AS_Terminal 200/-/-/316/GY/PMS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=285},{B=240},{D1=400},{NL=330},{ML=316},{SL=GY},{WG=3.99},{SHORT=200/-/-/316/GY/PM25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
AS_terminal 130/-/-/316/B...
113199
4037494908181
PMS25
AS_terminal 130/-/-/316/B...
130
180
175
130
255
220
316
BL
1.80
AS_terminal 150/-/-/316/B...
114838
4037494438930
PMS25
AS_terminal 150/-/-/316/B...
150
200
220
175
300
265
316
BL
2.42
AS_terminal 180/-/-/316/B...
115892
4037494438947
PMS25
AS_terminal 180/-/-/316/B...
180
230
245
200
350
290
316
BL
3.24
AS_terminal 200/-/-/316/B...
116497
4037494438954
PMS25
AS_terminal 200/-/-/316/B...
200
250
285
240
400
330
316
BL
3.99
AS_terminal 130/-/-/316/B...
114592
4037494917725
PMS25
AS_terminal.w.mesh 130/-/...
130
180
175
130
255
220
316
BL
2.30
AS_terminal 150/-/-/316/B...
115163
4037494439395
PMS25
AS_terminal.w.mesh 150/-/...
150
200
220
175
300
265
316
BL
2.71
AS_terminal 180/-/-/316/B...
116257
4037494439401
PMS25
AS_terminal.w.mesh 180/-/...
180
230
245
200
350
290
316
BL
3.64
AS_terminal 200/-/-/316/B...
116966
4037494439418
PMS25
AS_terminal.w.mesh 200/-/...
200
250
285
240
400
330
316
BL
4.52
AS_terminal 130/-/-/316/G...
113107
4051921056818
PMS25
AS_terminal 130/-/-/316/G...
130
180
175
130
255
220
316
GY
1.80
AS_terminal 150/-/-/316/G...
114833
4051921060860
PMS25
AS_Terminal 150/-/-/316/G...
150
200
220
175
300
265
316
GY
2.42
AS_terminal 180/-/-/316/G...
115890
4051921060877
PMS25
AS_Terminal 180/-/-/316/G...
180
230
245
200
350
290
316
GY
3.24
AS_terminal 200/-/-/316/G...
116494
4051921060884
PMS25
AS_Terminal 200/-/-/316/G...
200
250
285
240
400
330
316
GY
3.99
AS_terminal 130/-/-/316/G...
114905
4051921060938
PMS25
AS_Termin.w.Mesh 130/-/-/...
130
180
175
130
255
220
316
GY
2.30
AS_terminal 150/-/-/316/G...
115165
4051921060945
PMS25
AS_Termin.w.Mesh 150/-/-/...
150
200
220
175
300
265
316
GY
2.71
AS_terminal 180/-/-/316/G...
116255
4051921060952
PMS25
AS_Termin.w.Mesh 180/-/-/...
180
230
245
200
350
290
316
GY
3.64
AS_terminal 200/-/-/316/G...
116965
4051921063625
PMS25
AS_Termin.w.Mesh 200/-/-/...
200
250
285
240
400
330
316
GY
4.52
AS_terminal 130/-/-/316/W...
113206
4051921060891
PMS25
AS_Terminal 130/-/-/316/W...
130
180
175
130
255
220
316
WH
1.80
AS_terminal 150/-/-/316/W...
114836
4051921060907
PMS25
AS_Terminal 150/-/-/316/W...
150
200
220
175
300
265
316
WH
2.42
AS_terminal 180/-/-/316/W...
115896
4051921060914
PMS25
AS_Terminal 180/-/-/316/W...
180
230
245
200
350
290
316
WH
3.24
AS_terminal 200/-/-/316/W...
116495
4051921060921
PMS25
AS_Terminal 200/-/-/316/W...
200
250
285
240
400
330
316
WH
3.99
AS_terminal 130/-/-/316/W...
114903
4051921063748
PMS25
AS_Termin.w.Mesh 130/-/-/...
130
180
175
130
255
220
316
WH
2.30
AS_terminal 150/-/-/316/W...
115164
4051921063861
PMS25
AS_Termin.w.Mesh 150/-/-/...
150
200
220
175
300
265
316
WH
2.71
AS_terminal 180/-/-/316/W...
116256
4051921063984
PMS25
AS_Termin.w.Mesh 180/-/-/...
180
230
245
200
350
290
316
WH
3.64
AS_terminal 200/-/-/316/W...
116967
4051921064264
PMS25
AS_Termin.w.Mesh 200/-/-/...
200
250
285
240
400
330
316
WH
4.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Adapter SW-PMS25 - PMS 25
Schiedel
22.06.2023
Inner Liners/Pipe 1000mm - PMS 25
Schiedel
22.06.2023
Inner Liners/Pipe 500mm - PMS 25
Schiedel
22.06.2023
Cantilever Suppport - ICS 25
Schiedel
13.10.2021
Tee 90° - PMS 25
Schiedel
22.06.2023
Cones - PMS 25
Schiedel
22.06.2023
Storm Collar - ICS 25
Schiedel
13.10.2021
Wall Band - Accessories
Schiedel
13.10.2021
Inner Liners/Pipe 250mm - PMS 25
Schiedel
22.06.2023
Inspection tee FU with inner door - PMS 25
Schiedel
22.06.2023
Adapter PPL – ICS25 - ICS 25
Schiedel
13.10.2021
Bend 45° - PMS 25
Schiedel
22.06.2023
Locking plug - ICS 25
Schiedel
13.10.2021
Tee welded 90° - PMS 25
Schiedel
22.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表