Temperature control couplings DN 6, with 9 mm plug and shut-off valve
Riegler
Pneumatic products
Hose couplings
Temperature control couplings
Brass, plug size 9 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/temperierkupplungen/messing9/temp_kupplung_dn6_zapfen_mit_a.prj},{NB=270.01},{ARTNR=270.01},{AS=gerade},{D=9.0},{D1=18},{L=53.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
AS
Hose stem type
ⁿ/ₐ
D
Hose connection
[mm]
L
Length
[mm]
270.01
270.01
Straight
9.0
53.0
270.02
270.02
45°
9.0
42.5
270.03
270.03
90°
9.0
42.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表