您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
TECDOS end fixing
RUD
Conveyor und Drive
Components and spare parts
Powered by
CAD模型選擇
{rud/fordertechnik_und_antiebstechnik/komponenten_und_ersatzteile_fur_antriebstechnik/tecdos_kettenendbefestigung.prj},{NB=TEC25 7909078},{BNG=HEBG-M24},{BEZEICH=TEC25},{BK=25},{A=229},{D=169},{F=60},{G=40},{GEW=1.90},{BESTNR=7909078},{VER=3},{INFO=Product link},{BESCH=The TECDOS end fixing is optimally matched the high quality TECDOS products, such as the TECDOS OMEGA DRIVE, the PI-GAMMA or the various components with which the drive system can be supplemented: the lift limiter, the pocket wheel, and the round link chain. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNG
Notation
ⁿ/ₐ
BEZEICH
描述
ⁿ/ₐ
BK
Working load
[kN]
A
[mm]
D
[mm]
F
[mm]
G
[mm]
GEW
重量
[kg]
BESTNR
订单号码
ⁿ/ₐ
BESCH
Description
ⁿ/ₐ
TEC6 7909076
HEBG-M12
TEC6
6
114
84
30
20
0.30
7909076
The TECDOS end fixing is ...
TEC12 7909077
HEBG-M16
TEC12
12
145
105
40
30
0.60
7909077
The TECDOS end fixing is ...
TEC25 7909078
HEBG-M24
TEC25
25
229
169
60
40
1.90
7909078
The TECDOS end fixing is ...
TEC43 7909079
HEBG-M30
TEC43
43
287
217
70
45
3.20
7909079
The TECDOS end fixing is ...
TEC65 7909080
HEBG-M36
TEC65
65
379
279
100
54
6.80
7909080
The TECDOS end fixing is ...
TEC140 7909081
HEBG-M42
TEC140
140
567
447
120
75
13.50
7909081
The TECDOS end fixing is ...
TEC260 7909082
HEBG-M48
TEC260
260
592
442
150
100
23.50
7909082
The TECDOS end fixing is ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TECDOS round link chain medium
RUD
09.03.2022
RUD lift limiter
RUD
09.03.2022
TECDOS chain wheels
RUD
09.03.2022
TECDOS round link chain premium
RUD
09.03.2022
TECDOS OMEGA DRIVE - Drive technology
RUD
04.04.2022
TECDOS PI-GAMMA - Drive technology
RUD
04.04.2022
DIN 766-A-RDSK-VZ - 镀锌圆环钢链DIN 766 A
MÄDLER
26.04.2024
PP-B - PP螺栓型旋转吊点-吊环连接
RUD
02.02.2022
MAE-VZ-KR-GG25-DIN 766-A - 齿形链轮(卷筒链轮),适用于DIN 766 A标准的链条
MÄDLER
26.04.2024
Cast iron sprockets simplex 3/4"x7/16" (12 B-1)
Haberkorn
19.07.2021
Kettenradscheibe - 8 x 3 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO/...
Ketten Fuchs
22.09.2021
Chain Couplings
Dodge
24.02.2022
Chain couplings - DIN 8187 - Chain couplings - DIN 8187
BEA Ingranaggi
06.07.2020
Double simple sprockets 08B-1 - Double simple sprockets - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表