目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
TE-I - Spacer and small tables
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/te_i.prj},{NB=TE-I 296x346-22-Acciaio 1.1730Rettificata},{ARTNR=TE-I-296-346-22-1730},{IDNR=},{TYP=296x346},{S1=22},{S2=16.000},{MAT=Acciaio 1.1730},{FT=Rettificata},{A=346},{B=306},{E=186},{F=150},{G=113},{X=306},{XX=306.000},{Y=150},{YX=150.000},{NF=4},{GG=113},{D1=14.1},{D2=23},{D3=9},{D4=14},{M=M8},{N=2},{SM=2},{NDM=8.000},{KDM=6.647},{T=7.10},{T1=9},{TIP=13},{A1=0},{AX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S1
Thickness
[mm]
MAT
Material
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
G
[mm]
X
Distancers hole position 1
[mm]
Y
Distancers hole position 2
[mm]
NF
Number of distancers holes
[mm]
D3
ø
[mm]
D4
ø
[mm]
SM
[mm]
T1
[mm]
TE-I 156x156-18
TE-I-156-156-18-1730
156x156
18
Steel 1.1730
Grinded
156
130
78
-
130
57
4
9
14
2
9
TE-I 156x196-18
TE-I-156-196-18-1730
156x196
18
Steel 1.1730
Grinded
196
170
78
-
170
57
4
9
14
2
9
TE-I 156x246-18
TE-I-156-246-18-1730
156x246
18
Steel 1.1730
Grinded
246
220
78
-
220
57
4
9
14
2
9
TE-I 196x196-18
TE-I-196-196-18-1730
196x196
18
Steel 1.1730
Grinded
196
170
116
60
170
94
4
9
14
2
9
TE-I 196x246-18
TE-I-196-246-18-1730
196x246
18
Steel 1.1730
Grinded
246
220
116
60
220
94
4
9
14
2
9
TE-I 196x296-18
TE-I-196-296-18-1730
196x296
18
Steel 1.1730
Grinded
296
270
116
60
270
94
4
9
14
2
9
TE-I 196x346-18
TE-I-196-346-18-1730
196x346
18
Steel 1.1730
Grinded
346
320
116
60
320
94
4
9
14
2
9
TE-I 246x246-18
TE-I-246-246-18-1730
246x246
18
Steel 1.1730
Grinded
246
214
148
84
214
120
4
9
14
2
9
TE-I 246x296-18
TE-I-246-296-18-1730
246x296
18
Steel 1.1730
Grinded
296
264
148
84
264
120
4
9
14
2
9
TE-I 246x346-18
TE-I-246-346-18-1730
246x346
18
Steel 1.1730
Grinded
346
314
148
84
314
120
4
9
14
2
9
TE-I 246x396-18
TE-I-246-396-18-1730
246x396
18
Steel 1.1730
Grinded
396
364
148
84
364
120
6
9
14
2
9
TE-I 296x296-22
TE-I-296-296-22-1730
296x296
22
Steel 1.1730
Grinded
296
256
186
113
256
150
4
9
14
2
9
TE-I 296x346-22
TE-I-296-346-22-1730
296x346
22
Steel 1.1730
Grinded
346
306
186
113
306
150
4
9
14
2
9
TE-I 296x396-22
TE-I-296-396-22-1730
296x396
22
Steel 1.1730
Grinded
396
356
186
113
356
150
6
9
14
2
9
TE-I 296x446-22
TE-I-296-446-22-1730
296x446
22
Steel 1.1730
Grinded
446
406
186
113
406
150
6
9
14
2
9
TE-I 346x346-22
TE-I-346-346-22-1730
346x346
22
Steel 1.1730
Grinded
346
306
234
161
306
198
4
11
17
2
11
TE-I 346x396-22
TE-I-346-396-22-1730
346x396
22
Steel 1.1730
Grinded
396
356
234
161
356
198
6
11
17
2
11
TE-I 346x446-22
TE-I-346-446-22-1730
346x446
22
Steel 1.1730
Grinded
446
406
234
161
406
198
6
11
17
2
11
TE-I 346x496-22
TE-I-346-496-22-1730
346x496
22
Steel 1.1730
Grinded
496
456
234
161
456
198
6
11
17
2
11
TE-I 396x396-22
TE-I-396-396-22-1730
396x396
22
Steel 1.1730
Grinded
396
356
268
195
356
235
6
11
17
2
11
TE-I 396x446-22
TE-I-396-446-22-1730
396x446
22
Steel 1.1730
Grinded
446
406
268
195
406
235
6
11
17
2
11
TE-I 396x496-22
TE-I-396-496-22-1730
396x496
22
Steel 1.1730
Grinded
496
456
268
195
456
235
6
11
17
2
11
TE-I 396x546-22
TE-I-396-546-22-1730
396x546
22
Steel 1.1730
Grinded
546
506
268
195
506
235
6
11
17
2
11
TE-I 446x446-27
TE-I-446-446-27-1730
446x446
27
Steel 1.1730
Grinded
446
406
316
243
406
283
6
11
17
2
11
TE-I 446x496-27
TE-I-446-496-27-1730
446x496
27
Steel 1.1730
Grinded
496
456
316
243
456
283
6
11
17
2
11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable, line (accessories, unspecified)
SIEMENS
04.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表