目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
TDUOH - Merkel® Complete piston
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/tduoh_asmtab.prj},{NB=9733 TDUOH 80 12 30-(0)},{IDNR=},{ARTIKELNR=9733},{DD=12.0},{D=80.0},{NUT=0},{H=30.0},{H1=1.5},{H2=5.5},{C=5.5},{BE=TDUOH80-37},{Z=1.000},{PPATH=tduoh/tduoh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H
Dimensions
[mm]
H1
Dimensions
[mm]
H2
Dimensions
[mm]
C
[mm]
9620 TDUOH 25 8 22
9620
8.0
25.0
22.0
1.5
3.5
3.5
9622 TDUOH 26 8 22
9622
8.0
26.0
22.0
1.5
3.5
3.5
9634 TDUOH 35 8 26
9634
8.0
35.0
26.0
1.5
3.5
3.5
9640 TDUOH 40 10 25
9640
10.0
40.0
25.0
2.5
5.0
5.0
9651 TDUOH 45 10 25
9651
10.0
45.0
25.0
1.5
5.0
5.0
9654 TDUOH 50 10 25
9654
10.0
50.0
25.0
1.5
5.0
5.0
9656 TDUOH 50 16 23
9656
16.0
50.0
23.0
1.5
5.0
5.0
9679 TDUOH 62 41 30
9679
41.0
62.0
30.0
1.5
5.0
5.0
63684 TDUOH 63 12 25
63684
12.0
63.0
25.0
1.5
5.0
5.0
9688 TDUOH 65 12 25
9688
12.0
65.0
25.0
1.5
5.0
5.0
9707 TDUOH 70 12 30
9707
12.0
70.0
30.0
1.5
5.5
5.5
11618 TDUOH 75 12 30
11618
12.0
75.0
30.0
1.5
5.5
5.5
9733 TDUOH 80 12 30
9733
12.0
80.0
30.0
1.5
5.5
5.5
9743 TDUOH 85 12 35
9743
12.0
85.0
35.0
1.5
5.5
5.5
9746 TDUOH 90 12 35
9746
12.0
90.0
35.0
2.0
5.5
5.5
9755 TDUOH 100 12 35
9755
12.0
100.0
35.0
2.0
5.5
5.5
9762 TDUOH 110 12 40
9762
12.0
110.0
40.0
2.0
5.5
5.5
9771 TDUOH 120 20 40
9771
20.0
120.0
40.0
2.5
7.0
7.0
9777 TDUOH 125 20 40
9777
20.0
125.0
40.0
2.5
7.0
7.0
9781 TDUOH 130 20 40
9781
20.0
130.0
40.0
2.5
7.0
7.0
9786 TDUOH 145 20 45
9786
20.0
145.0
45.0
2.5
7.0
7.0
9791 TDUOH 150 20 40
9791
20.0
150.0
40.0
2.5
7.0
7.0
9795 TDUOH 160 20 40
9795
20.0
160.0
40.0
2.5
7.0
7.0
9801 TDUOH 175 20 40
9801
20.0
175.0
40.0
2.5
7.0
7.0
11606 TDUOH 200 20 40
11606
20.0
200.0
40.0
2.5
8.0
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表