目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-TS - T-shaped connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-TS
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_ts/tcc_ts_asmtab.prj},{NB=T-shaped connecting clamps TCC-TS-18-18-C33},{CODE=600151-C33},{DESCRIPTION=TCC-TS-18-18-C33},{DIM01=18},{DIM02=65},{DIM03=29},{DIM04=34},{DIM05=49},{DIM06=26},{DIM07=26.5},{DIM08=43.5},{DIM09=20.5},{DIM10=30.5},{DIM11=M6},{S=6},{DIM12=5},{DIM13=1450},{DIM14=14},{WEIGHT=42},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_ts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
f
[mm]
DIM06
h1
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l5
[mm]
DIM11
s
[mm]
DIM12
C
[N*m]
DIM13
F1
[N]
DIM14
M1
[N*m]
WEIGHT
Weight
[g]
T-shaped connecting clamp...
600151-C9
TCC-TS-18-18-C9
18
65
29
34
49
26
26.5
43.5
20.5
30.5
M6
5
1450
14
42
T-shaped connecting clamp...
600151-C33
TCC-TS-18-18-C33
18
65
29
34
49
26
26.5
43.5
20.5
30.5
M6
5
1450
14
42
T-shaped connecting clamp...
600251-C9
TCC-TS-30-30-C9
30
96
44
53
74
42
40.5
64.5
28.0
45.5
M8
12
1650
17
113
T-shaped connecting clamp...
600251-C33
TCC-TS-30-30-C33
30
96
44
53
74
42
40.5
64.5
28.0
45.5
M8
12
1650
17
113
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表