目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-CR - Two-way connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-CR
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_cr/tcc_cr_asmtab.prj},{NB=Two-way connecting clamps TCC-CR-18-18-C33},{CODE=600121-C33},{DESCRIPTION=TCC-CR-18-18-C33},{DIM01=18.2},{DIM02=65.0},{DIM03=29},{DIM04=M6},{D2=6},{DIM05=34.0},{DIM06=21},{DIM07=5},{DIM08=2150},{DIM09=17},{WEIGHT=41},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_cr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
f ±0.2
[mm]
DIM06
l3
[mm]
DIM07
C
[N*m]
DIM08
F1
[N]
DIM09
M1
[N*m]
WEIGHT
Weight
[g]
Two-way connecting clamps...
600121-C9
TCC-CR-18-18-C9
18.2
65.0
29
M6
34.0
21
5
2150
17
41
Two-way connecting clamps...
600121-C33
TCC-CR-18-18-C33
18.2
65.0
29
M6
34.0
21
5
2150
17
41
Two-way connecting clamps...
600221-C9
TCC-CR-30-30-C9
30.4
100.5
45
M8
54.5
27
12
1350
21
123
Two-way connecting clamps...
600221-C33
TCC-CR-30-30-C33
30.4
100.5
45
M8
54.5
27
12
1350
21
123
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表