目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-AP-S - Articulated connection clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-AP
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_ap/tcc_ap_s_asmtab.prj},{NB=Articulated connection clamps TCC-AP-18-S-C33},{CODE=600305-C33},{DESCRIPTION=TCC-AP-18-S-C33},{DIM01=18},{DIM02=59.5},{DIM03=36},{DIM04=6.5},{DIM05=45.0},{DIM06=29.5},{DIM07=13},{DIM08=21},{DIM09=29},{DIM10=M6},{DIM11=5},{DIM12=900},{DIM13=8},{DIM14=44},{WEIGHT=37},{COLOR=0.75,0.75,0.75,0.00},{VER=2},{VERS=4},{PPATH=tcc_ap_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d2
[mm]
DIM05
f ±0.2
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
s
ⁿ/ₐ
DIM11
C
[N*m]
DIM12
F1
[N]
DIM13
M1
[N*m]
DIM14
M2
[N*m]
WEIGHT
Weight
[g]
Articulated connection cl...
600305-C9
TCC-AP-18-S-C9
18
59.5
36
6.5
45.0
29.5
13
21
29
M6
5
900
8
44
37
Articulated connection cl...
600305-C33
TCC-AP-18-S-C33
18
59.5
36
6.5
45.0
29.5
13
21
29
M6
5
900
8
44
37
Articulated connection cl...
600405-C9
TCC-AP-30-S-C9
30
88.0
54
8.5
67.5
45.0
20
28
42
M8
12
3300
33
140
80
Articulated connection cl...
600405-C33
TCC-AP-30-S-C33
30
88.0
54
8.5
67.5
45.0
20
28
42
M8
12
3300
33
140
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表