目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-AB - Connecting clamps with base
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-AB
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_ab/tcc_ab_asmtab.prj},{NB=Connecting clamps with base TCC-AB-18-C33},{CODE=600111-C33},{DESCRIPTION=TCC-AB-18-C33},{DIM01=18},{DIM02=45},{DIM03=34},{DIM04=5.3},{DIM05=30},{DIM06=5},{DIM07=25},{DIM08=26},{DIM09=36.5},{DIM10=20},{DIM11=M6},{DIM12=5},{DIM13=1050},{DIM14=8},{WEIGHT=29},{VER=1},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_ab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d2
[mm]
DIM05
f ±0.2
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
l3
[mm]
DIM11
s
[mm]
DIM12
C
[N]
DIM13
F1
[N]
DIM14
M1
[N]
WEIGHT
Weight
[g]
Connecting clamps with ba...
600111-C9
TCC-AB-18-C9
18
45
34
5.3
30
5
25
26
36.5
20
M6
5
1050
8
29
Connecting clamps with ba...
600111-C33
TCC-AB-18-C33
18
45
34
5.3
30
5
25
26
36.5
20
M6
5
1050
8
29
Connecting clamps with ba...
600211-C9
TCC-AB-30-C9
30
60
50
6.5
40
8
40
42
53.5
27
M8
12
1650
33
75
Connecting clamps with ba...
600211-C33
TCC-AB-30-C33
30
60
50
6.5
40
8
40
42
53.5
27
M8
12
1650
33
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表