TC-601 Toggle Clamp Straight-Line Forward Action-Handle - Series TC-601
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Push Pull Clamps
Manual Push Pull Clamps - Flange Base
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090400/p060730/tc-601_asmtab.prj},{NB=TC-601-0},{PN=TC-601-0},{AMERSID=1102879},{APACID=-},{EMEAID=-},{S=601-O},{MATERIALTYPE=Steel},{A=1.190},{B=2.860},{C=0.500},{D=0.630},{E=0.630},{F=1.330},{G=1.050},{H=1.530},{J=0.170},{M=1/4-20},{N=-},{O=-},{P=-},{PLUNGERTYPE=1/4-20 Thread},{PPATH=p060730_asm_dir/tc-601/601_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALTYPE
Material Type
ⁿ/ₐ
A
A Height
[Inch]
B
B Length
[Inch]
C
C Bar Height
[Inch]
D
D Hole Spacing
[Inch]
E
E Hole Spacing
[Inch]
F
F Base Length
[Inch]
G
G Base Width
[Inch]
H
H Bar Length
[Inch]
J
J Hole Size
[Inch]
M
M Bar Diameter
ⁿ/ₐ
N
ⁿ/ₐ
O
ⁿ/ₐ
P
ⁿ/ₐ
PLUNGERTYPE
Plunger Type
ⁿ/ₐ
TC-601
TC-601
1102878
-
-
Steel
1.190
2.620
0.500
0.630
0.630
1.330
1.050
1.290
0.170
0.25
-
-
-
8-82 Tap
TC-601-M
TC-601-M
1102885
-
-
Steel
1.190
2.620
0.500
0.630
0.630
1.330
1.050
1.290
0.170
0.25
-
-
-
M4 Tap
TC-601-0
TC-601-0
1102879
-
-
Steel
1.190
2.860
0.500
0.630
0.630
1.330
1.050
1.530
0.170
1/4-20
-
-
-
1/4-20 Thread
TC-6001-M
TC-6001-M
1102876
-
-
Steel
1.260
2.630
0.500
0.630
0.630
1.540
1.230
1.100
0.190
0.28
0.43
0.33
0.19
M4 Tap
TC-601-SS
TC-601-SS
1102886
-
-
Stainless Steel
1.190
2.630
0.500
0.630
0.630
1.330
1.050
1.290
0.170
0.25
-
-
-
8-82 Tap
TC-601-0SS
TC-601-0SS
1102880
-
-
Stainless Steel
1.190
2.860
0.500
0.630
0.630
1.310
1.050
1.530
0.170
1/4-20
-
-
-
1/4-20 Thread
TC-6001-MSS
TC-6001-MSS
1102877
-
-
Stainless Steel
1.260
2.630
0.500
0.630
0.630
1.540
1.230
1.100
0.190
0.28
0.43
0.33
0.19
M4 Tap
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表