您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
T-shell
BRUGG Pipes
ACCESSORIES
Clip-shell
FLEXSTAR
Powered by
CAD模型選擇
{brugg/zubehoer/clip_schalen/flexstar/flexstar_t_schale_asmtab.prj},{NB=1096104(30010590)},{SC=Alle},{PT=Flexible / Starre Leitung},{SU=Stueck},{SO=T-Schale},{ADI=CO2 PUR-Schaum},{ARTNR=1096104},{DC=105},{DPO=105},{DPI=90},{LOD=300},{W=8.66},{SCH=Groesse 6},{V=Press/ Schraub/ Elektroschweissverbindung},{BE=CALPEX Clip-T-Schale UNO/DUO 2. Generation fuer FLEXSTAR-Leitungen inkl. Dichtungsringe und PUR-Schaumpackung Dichtungsringe: FXS 105-105-90 mm},{MAT=ABS},{L=643},{B=415},{T=188},{N=EN 489},{URL=https://www.bruggpipes.com/flexstar-zubehoer-und-werkzeuge/},{DX=1058092},{PPATH=../../parts/calpex_t_schale_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ADI
Type of insulation
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
Designation
ⁿ/ₐ
DC
Outer diameter casing D1
[mm]
W
Weight
[kg]
SCH
Foam package
ⁿ/ₐ
V
Connection
ⁿ/ₐ
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
N
Norms
ⁿ/ₐ
1096058
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096058
70 / 70 / 70
70
8.23
Size 6
Pressed/ screwed/ electro...
T-shell 70-70-70 mm inclu...
ABS
643
415
188
EN 489
1096097
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096097
90 / 70 / 70
90
5.59
Size 6
Pressed/ screwed/ electro...
T-shell 90-70-70 mm inclu...
ABS
643
415
188
EN 489
1096098
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096098
90 / 90 / 70
90
6.45
Size 6
Pressed/ screwed/ electro...
T-shell 90-90-70 mm inclu...
ABS
643
415
188
EN 489
1058091-F
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1058091-F
90 / 90 / 90
90
5.74
Size 6
Pressed/ screwed/ electro...
T-shell 91-91-91 mm inclu...
ABS
643
415
188
EN 489
1096099
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096099
105 / 70 / 70
105
11.73
Size 6
Pressed/ screwed/ electro...
T-shell 105-70-70 mm incl...
ABS
643
415
188
EN 489
1096100
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096100
105 / 90 / 70
105
9.09
Size 6
Pressed/ screwed/ electro...
T-shell 105-90-70 mm incl...
ABS
643
415
188
EN 489
1096101
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096101
105 / 90 / 90
105
9.09
Size 6
Pressed/ screwed/ electro...
T-shell 105-90-90 mm incl...
ABS
643
415
188
EN 489
1096103
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096103
105 / 105 / 70
105
11.73
Size 6
Pressed/ screwed/ electro...
T-shell 105-105-70 mm inc...
ABS
643
415
188
EN 489
1096104
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096104
105 / 105 / 90
105
8.66
Size 6
Pressed/ screwed/ electro...
T-shell 105-105-90 mm inc...
ABS
643
415
188
EN 489
1096105
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096105
105 / 105 / 105
105
8.23
Size 6
Pressed/ screwed/ electro...
T-shell 105-105-105 mm in...
ABS
643
415
188
EN 489
1096106
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096106
125 / 70 / 70
125
5.53
Size 6
Pressed/ screwed/ electro...
T-shell 125-70-70 mm incl...
ABS
643
415
188
EN 489
1096107
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096107
125 / 90 / 70
125
5.99
Size 6
Pressed/ screwed/ electro...
T-shell 125-90-70 mm incl...
ABS
643
415
188
EN 489
1058093-F
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1058093-F
125 / 90 / 90
125
5.71
Size 6
Pressed/ screwed/ electro...
T-shell 126-91-91 mm incl...
ABS
643
415
188
EN 489
1096108
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096108
125 / 105 / 70
125
5.93
Size 6
Pressed/ screwed/ electro...
T-shell 125-105-70 mm inc...
ABS
643
415
188
EN 489
1096109
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096109
125 / 105 / 90
125
5.96
Size 6
Pressed/ screwed/ electro...
T-shell 125-105-90 mm inc...
ABS
643
415
188
EN 489
1096110
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096110
125 / 105 / 105
125
5.53
Size 6
Pressed/ screwed/ electro...
T-shell 125-105-105 mm in...
ABS
643
415
188
EN 489
1096111
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096111
125 / 125 / 70
125
6.33
Size 6
Pressed/ screwed/ electro...
T-shell 125-125-70 mm inc...
ABS
643
415
188
EN 489
1096112
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096112
125 / 125 / 90
125
5.96
Size 6
Pressed/ screwed/ electro...
T-shell 125-125-90 mm inc...
ABS
643
415
188
EN 489
1096113
All
Flexible / rigid line
Piece
T-shell
CO2 PUR-foam
1096113
125 / 125 / 105
125
6.33
Size 6
Pressed/ screwed/ electro...
T-shell 125-125-105 mm in...
ABS
643
415
188
EN 489
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表