T shaft
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless DC gearmotor APQ Series
Concentric hollow shaft /Concentric solid shaft (AF3 series)
Concentric solid shaft (AF3F type)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_dc_gm_apq_series/concentric_hollow_solid_shaft_af3_series/af3f/t_shaft_asmtab.prj},{NB=AF3F28T20L-BLP040T2},{RO=3-Phase 0.4kW},{FN=28},{BRAKE=No},{RVIS=1/20},{ACC=L : 30 minutes},{TYPE=T type shaft},{GEARHEAD=F3F28T-2},{HOOK=-},{MOTOR=BL040},{MOTOREND=BL-0407-P},{OC=AF3F28T},{OC1=-BLP040T2},{OS=28.0},{CP=0.4kW},{RX='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{PPATH=f3_asmtpl.prj},{VERS=3},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
BRAKE
Brake
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AF3F18T10L-BLP010T2
3-Phase 0.1kW
15
No
1/10
AF3F18T10L-BLP010T2
AF3F18T15L-BLP010T2
3-Phase 0.1kW
15
No
1/15
AF3F18T15L-BLP010T2
AF3F18T20L-BLP010T2
3-Phase 0.1kW
15
No
1/20
AF3F18T20L-BLP010T2
AF3F18T25L-BLP010T2
3-Phase 0.1kW
15
No
1/25
AF3F18T25L-BLP010T2
AF3F18T30L-BLP010T2
3-Phase 0.1kW
15
No
1/30
AF3F18T30L-BLP010T2
AF3F18T40L-BLP010T2
3-Phase 0.1kW
15
No
1/40
AF3F18T40L-BLP010T2
AF3F18T50L-BLP010T2
3-Phase 0.1kW
15
No
1/50
AF3F18T50L-BLP010T2
AF3F18T60L-BLP010T2
3-Phase 0.1kW
15
No
1/60
AF3F18T60L-BLP010T2
AF3F18T80L-BLP010T2
3-Phase 0.1kW
15
No
1/80
AF3F18T80L-BLP010T2
AF3F18T100L-BLP010T2
3-Phase 0.1kW
15
No
1/100
AF3F18T100L-BLP010T2
AF3F18T120L-BLP010T2
3-Phase 0.1kW
15
No
1/120
AF3F18T120L-BLP010T2
AF3F18T160L-BLP010T2
3-Phase 0.1kW
15
No
1/160
AF3F18T160L-BLP010T2
AF3F18T10L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/10
AF3F18T10L-BLQ010T2
AF3F18T15L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/15
AF3F18T15L-BLQ010T2
AF3F18T20L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/20
AF3F18T20L-BLQ010T2
AF3F18T25L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/25
AF3F18T25L-BLQ010T2
AF3F18T30L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/30
AF3F18T30L-BLQ010T2
AF3F18T40L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/40
AF3F18T40L-BLQ010T2
AF3F18T50L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/50
AF3F18T50L-BLQ010T2
AF3F18T60L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/60
AF3F18T60L-BLQ010T2
AF3F18T80L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/80
AF3F18T80L-BLQ010T2
AF3F18T100L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/100
AF3F18T100L-BLQ010T2
AF3F18T120L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/120
AF3F18T120L-BLQ010T2
AF3F18T160L-BLQ010T2
3-Phase 0.1kW
15
Yes
1/160
AF3F18T160L-BLQ010T2
AF3F22T10L-BLP020T2
3-Phase 0.2kW
22
No
1/10
AF3F22T10L-BLP020T2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表