T shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Concentric solid shaft (F3F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/concentric_hollow_solid_shaft_f3_series/f3f_type/t_type_shaft_asmtab.prj},{NB=F3FB-22T-120-T010WZ},{P=3},{VT=400},{MCT=0.1kw},{BT=Yes},{RT=1/120},{NEW=MIN},{OSH=22},{TOIT=Z-BOX (Rectifier built-in type)},{PTB=},{TB=Z},{RT1='1/80','1/100','1/120','1/160','1/200','1/240'},{CNSORDERNO1=T010W},{CNSORDERNO2=Z},{VER=1},{VERS=0},{GH=F3F22T-3},{M=T010},{ME=010P},{T=A},{BW=-},{PPATH=../assemblies/t_type_shaft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Phase
ⁿ/ₐ
VT
Voltage
[V]
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3FM-18T-5-T010A
3-Phase
200
0.1kw
No
1/5
18
A-BOX(aluminum)
F3FM-18T-5-T010A
F3FM-18T-7.5-T010A
3-Phase
200
0.1kw
No
1/7.5
18
A-BOX(aluminum)
F3FM-18T-7.5-T010A
F3FM-18T-10-T010A
3-Phase
200
0.1kw
No
1/10
18
A-BOX(aluminum)
F3FM-18T-10-T010A
F3FM-18T-12.5-T010A
3-Phase
200
0.1kw
No
1/12.5
18
A-BOX(aluminum)
F3FM-18T-12.5-T010A
F3FM-18T-15-T010A
3-Phase
200
0.1kw
No
1/15
18
A-BOX(aluminum)
F3FM-18T-15-T010A
F3FM-18T-20-T010A
3-Phase
200
0.1kw
No
1/20
18
A-BOX(aluminum)
F3FM-18T-20-T010A
F3FM-18T-25-T010A
3-Phase
200
0.1kw
No
1/25
18
A-BOX(aluminum)
F3FM-18T-25-T010A
F3FM-18T-30-T010A
3-Phase
200
0.1kw
No
1/30
18
A-BOX(aluminum)
F3FM-18T-30-T010A
F3FM-18T-40-T010A
3-Phase
200
0.1kw
No
1/40
18
A-BOX(aluminum)
F3FM-18T-40-T010A
F3FM-18T-50-T010A
3-Phase
200
0.1kw
No
1/50
18
A-BOX(aluminum)
F3FM-18T-50-T010A
F3FM-18T-60-T010A
3-Phase
200
0.1kw
No
1/60
18
A-BOX(aluminum)
F3FM-18T-60-T010A
F3FM-22T-80-T010A
3-Phase
200
0.1kw
No
1/80
22
A-BOX(aluminum)
F3FM-22T-80-T010A
F3FM-22T-100-T010A
3-Phase
200
0.1kw
No
1/100
22
A-BOX(aluminum)
F3FM-22T-100-T010A
F3FM-22T-120-T010A
3-Phase
200
0.1kw
No
1/120
22
A-BOX(aluminum)
F3FM-22T-120-T010A
F3FM-22T-160-T010A
3-Phase
200
0.1kw
No
1/160
22
A-BOX(aluminum)
F3FM-22T-160-T010A
F3FM-22T-200-T010A
3-Phase
200
0.1kw
No
1/200
22
A-BOX(aluminum)
F3FM-22T-200-T010A
F3FM-22T-240-T010A
3-Phase
200
0.1kw
No
1/240
22
A-BOX(aluminum)
F3FM-22T-240-T010A
F3FB-18T-5-T010A
3-Phase
200
0.1kw
Yes
1/5
18
A-BOX(aluminum)
F3FB-18T-5-T010A
F3FB-18T-7.5-T010A
3-Phase
200
0.1kw
Yes
1/7.5
18
A-BOX(aluminum)
F3FB-18T-7.5-T010A
F3FB-18T-10-T010A
3-Phase
200
0.1kw
Yes
1/10
18
A-BOX(aluminum)
F3FB-18T-10-T010A
F3FB-18T-12.5-T010A
3-Phase
200
0.1kw
Yes
1/12.5
18
A-BOX(aluminum)
F3FB-18T-12.5-T010A
F3FB-18T-15-T010A
3-Phase
200
0.1kw
Yes
1/15
18
A-BOX(aluminum)
F3FB-18T-15-T010A
F3FB-18T-20-T010A
3-Phase
200
0.1kw
Yes
1/20
18
A-BOX(aluminum)
F3FB-18T-20-T010A
F3FB-18T-25-T010A
3-Phase
200
0.1kw
Yes
1/25
18
A-BOX(aluminum)
F3FB-18T-25-T010A
F3FB-18T-30-T010A
3-Phase
200
0.1kw
Yes
1/30
18
A-BOX(aluminum)
F3FB-18T-30-T010A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表