T-200PG Non-standard Flush Grid Modular Belt - T-200 Series
LILAI Chain
T Series Modular Belt
T-200 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_200_series/t_200_mbcfgt_no_asmtab.prj},{NB=T-200PG Non-standard Flush Grid Modular Belt-N1-T:0-L:1},{MODEL=T-200PG Non-standard Flush Grid Modular Belt},{SERIES=T-200 Series},{APPLYTO=Mainly suitable for application in food industry , as well as packaging machine conveyor belts},{MBM=Polyoxymethylene (POM), operating temperature -30°C~90°C},{PM=Polypropylene},{MBL=POM is 10500N/M},{MBC=Blue},{MBOR=28%},{WEIGHT=5.77},{N=1},{T=0},{L=1},{MBT=Non-standard mesh belt width : W=151*N+25.2*T},{PPATH=t_200_mbcfgt_no/assembly/t_200_mbcfgt_no_asmtpl.prj},{REMARK=Before order the modular belt, please check with the sales about the modular belt acturally width.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MODEL
Model
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
MBM
Belt Raw material
ⁿ/ₐ
PM
Pin material
ⁿ/ₐ
MBL
Modular belt work load
ⁿ/ₐ
MBC
Modular Belt Color
ⁿ/ₐ
MBOR
Modular belt opening rate
ⁿ/ₐ
WEIGHT
Weight
[kg/m^2]
W
Modular belt width
[mm]
MBT
Modular belt width
ⁿ/ₐ
REMARK
Remark
ⁿ/ₐ
T-200PG Non-standard Flus...
T-200PG Non-standard Flus...
T-200 Series
Mainly suitable for appli...
Polyoxymethylene (POM), o...
Polypropylene
POM is 10500N/M
Blue
28%
5.77
151.0
Non-standard mesh belt wi...
Before order the modular ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성