您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SXK2 - Selfdrilling fastener for clips on metal, bi-metal
SFS
Roofing & Cladding
Produktbezogen Index
SXK2
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/sxk2/sxk2.prj},{NB=SFS SXK2-D10-6,0X35-A2},{CNSORDERNO=SXK2-D10-6,0X35-A2},{MATNR=1562549},{TYP=SXK2},{KOPF=D10},{TEXT1=Selfdrilling fastener for clips on metal, bi-metal},{TEXT2=Fastener: stainless steel A2 - AISI 304},{TEXT3=drill point: carbon steel},{KL=5-17mm},{VD=1.25mm},{MAT=A2},{L=35},{D1=10},{D2=6.0},{D3=3.7},{P=1.810},{GW=5.950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Beschreibung
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
KOPF
Kopfgeometrie
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
KL
Clamping zone
ⁿ/ₐ
VD
Bohrleistung
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Länge
[mm]
D1
Kopfdurchmesser
[mm]
D2
Durchmesser
[mm]
GW
Mass
[g]
SFS SXK2-D10-6,0X35-A2 Se...
SXK2-D10-6,0X35-A2
SXK2
D10
Selfdrilling fastener for...
Fastener: stainless steel...
Bohrspitze: Kohlenstoffst...
5-17mm
1.25mm
A2
35
10
6.0
5.950
SFS SXK2-D10-6,0X45-A2 Se...
SXK2-D10-6,0X45-A2
SXK2
D10
Selfdrilling fastener for...
Fastener: stainless steel...
Bohrspitze: Kohlenstoffst...
5-27mm
1.25mm
A2
45
10
6.0
7.260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SX3 - A self drilling fastener, bimetallic
SFS
20.02.2024
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
24.05.2024
SX5 - A self drilling fastener, bimetallic
SFS
20.02.2024
SDC2-S - A self drilling distance fastener, bimetallic
SFS
20.02.2024
SD2 - Selfdrilling fastener
SFS
20.02.2024
SW2-S - Fastening of metal profiles to wood
SFS
20.02.2024
SDK2-S - A self drilling fastener, bimetallic
SFS
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表