magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Swivel Foot, PA / SS - BDH - Ball Joint 15
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Assembled Swivel Feet PA / SS Ball Joint 15
Powered by
CAD모델 선택
{fath/position/levelling_feet/swivel_feet_ball_joint_15/assembled_swivel_feet_pa_ss_ball_joint_15/pa_ss_bdh_asmtab.prj},{NB=9D080KB12066E(0)},{PARTNR=9D080KB12066E},{VER= without anti-slip plate},{BASE=80},{MXL= M12 x 66},{M=M12},{L=66},{ANG=0},{D=79},{F=29.5},{LK=55},{SW=14},{FMAX=7550},{WEIGHT=116.0},{CTN=73269098},{ID=112642},{DIST=5.000},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{PARTNR1=098D080KB},{PARTNR2=098DM12066E},{PPATH=parts/pa_ss_bdh_asmtpl.prj},{EAN=4066061042331}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
F
[mm]
LK
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9D080KB12066E
9D080KB12066E
without anti-slip plate
80
M12 x 66
M12
66
79
29.5
55
14
7550
116.0
73269098
112642
4066061042331
9D080KB16100E
9D080KB16100E
without anti-slip plate
80
M16 x 100
M16
100
79
29.5
55
17
8800
202.0
73269098
132824
4066061054327
9D080KBZ14100E
9D080KBZ14100E
without anti-slip plate
80
M14 x 100
M14
100
79
29.5
55
14
8800
165.0
73269098
136756
4066061057816
9D080KBZ16100E
9D080KBZ16100E
without anti-slip plate
80
M16 x 100
M16
100
79
29.5
55
17
8800
202.0
73269098
128101
4066061051531
9D100KBZ14125E
9D100KBZ14125E
without anti-slip plate
100
M14 x 125
M14
125
99
29.5
74
14
8800
224.0
73269098
139021
4066061060601
9D100KBZ16100E
9D100KBZ16100E
without anti-slip plate
100
M16 x 100
M16
100
99
29.5
74
17
8800
242.0
73269098
107677
4066061036125
9D100KBZ20100E
9D100KBZ20100E
without anti-slip plate
100
M20 x 100
M20
100
99
32.5
74
22
8800
323.0
73269098
142082
4066061065606
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성