您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
中文
SVSI1S - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
真空装置用螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/screws_with_v_hole_for_v_eq/svsi1s.prj},{NB=SVSI1S-M5-8},{CN=SVSI1S-M5-8},{M=M5},{L=8},{D1=8.5},{D=10.0},{L1=5},{B=4.0},{ST=1.0},{SD=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
型号
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D
直径 D
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
ST
Width t
[mm]
SD
Width d
[mm]
SVSI1S-M3-5
SVSI1S-M3-5
M3
5
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-6
SVSI1S-M3-6
M3
6
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-8
SVSI1S-M3-8
M3
8
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-10
SVSI1S-M3-10
M3
10
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-12
SVSI1S-M3-12
M3
12
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M3-16
SVSI1S-M3-16
M3
16
5.5
7.0
3
2.5
0.5
1.2
SVSI1S-M4-5
SVSI1S-M4-5
M4
5
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-6
SVSI1S-M4-6
M4
6
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-8
SVSI1S-M4-8
M4
8
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-10
SVSI1S-M4-10
M4
10
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-12
SVSI1S-M4-12
M4
12
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-16
SVSI1S-M4-16
M4
16
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-20
SVSI1S-M4-20
M4
20
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-25
SVSI1S-M4-25
M4
25
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-30
SVSI1S-M4-30
M4
30
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M4-35
SVSI1S-M4-35
M4
35
7.0
9.0
4
3.0
0.8
1.5
SVSI1S-M5-6
SVSI1S-M5-6
M5
6
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-8
SVSI1S-M5-8
M5
8
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-10
SVSI1S-M5-10
M5
10
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-12
SVSI1S-M5-12
M5
12
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-16
SVSI1S-M5-16
M5
16
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-20
SVSI1S-M5-20
M5
20
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-25
SVSI1S-M5-25
M5
25
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-30
SVSI1S-M5-30
M5
30
8.5
10.0
5
4.0
1.0
1.5
SVSI1S-M5-35
SVSI1S-M5-35
M5
35
8.5
10.0
5
4.0
1.0
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NSCSS-CP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-MP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
KRR - 大口径旋钮 加长型
NBK (锅屋百迪株式会社)
30.05.2024
NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
LEFS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
25.11.2023
SNSI1T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
NSCSS-SN2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
25.11.2023
LEMS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
SNSI3T - Titanium Socket Head Cap Screw with Captive Washer
NBK (锅屋百迪株式会社)
25.11.2023
SVSI1S-PC - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (锅屋百迪株式会社)
25.11.2023
DFS/DFSN-AF - 墙面/铝框用
NBK (锅屋百迪株式会社)
30.05.2024
PPP - 带螺纹的滚珠弹簧锁销
NBK (锅屋百迪株式会社)
30.05.2024
DKBR-H - Lockable Hinge
NBK (锅屋百迪株式会社)
08.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表