目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Suction Cup Connection Nipples for SGPN - SA-NIP N034 G1/4-IG DN550
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Plastic Films and Paper
Suction Cup Connection Nipples for SGPN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_folien_und_papier/saugeranschlussnippel_fuer_sgpn/10_01_01_00819.prj},{NB=SCHMALZ 10.01.01.00819 SA-NIP N034 G1/4-IG DN550},{NAME=10_01_01_00819},{INAME=10_01_01_00819},{SHA256=nlnYheHBo2em0Xyv0Wdn5LhqJ4OzhSsdV0MTfJSRHko=},{NNCUSTOM=SA-NIP N034 G1/4-IG DN550},{NTCUSTOM=Saugeranschlussnippel},{NBCUSTOM=SA-NIP N034 G1/4-IG DN550},{LINACUSTOM=SA-NIP N034 G1/4-IG DN550},{ARTNR=10.01.01.00819},{C124=5.5},{C121=12},{C132=G1/4\"-IG},{C111=15},{C109=28},{C110=12},{C133=12},{C140=17},{C142=6},{C191=N 034},{C613=Aluminium},{C575=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C124
dn
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C133
LG1
[mm]
C140
SW1
[mm]
C142
SW2
[mm]
C191
Nippel
ⁿ/ₐ
C613
Material
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.00819 SA...
10_01_01_00819
SA-NIP N034 G1/4-IG DN550
Saugeranschlussnippel
SA-NIP N034 G1/4-IG DN550
SA-NIP N034 G1/4-IG DN550
10.01.01.00819
5.5
12
G1/4"-IG
15
28
12
12
17
6
N 034
Aluminium
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Suction Cup Connection Nipples for SGPN - SA-NIP N035 G1/8-AG DN500
Schmalz
21.11.2023
Suction Cup Connection Nipples for SGPN - SA-NIP N035 G1/4-IG DN550
Schmalz
21.11.2023
Suction Cup Connection Nipples for SGN - SA-NIP N031 G1/4-AG DN550
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表