Stems DN 5, brass with a bare metal surface
Riegler
AirSentials
Hose couplings
Stems and plugs DN 5, »connect line« Series
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/einstecktuelle_und-nippel_nw5-serie-connect-line/messing-blank/einstecktullen_nw5_mb.prj},{NB=243.16},{ARTNR=243.16},{BEZEICH=Tülle LW 4},{L=27.3},{D=8.9},{L1=13.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
BEZEICH
Designation
ⁿ/ₐ
L
[mm]
D
[mm]
L1
[mm]
243.16
243.16
Stem, I.D. 4
27.3
8.9
13.0
243.17
243.17
Stem, I.D. 6
32.0
8.9
17.7
243.17/S
243.17/S
Stem, I.D. 9
33.6
8.9
17.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表