您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
调整环 DIN 705 A
MÄDLER
驱动元件
夹持环和调整环
Powered by
CAD模型選擇
DIN 705-A-STELLR-STBL-SL - 套圈 DIN 705 A,钢质光亮,直径3毫米至70毫米,带槽定位螺钉
10.04.2024
DIN 705-A-STELLR-STBR-SL - 套圈 DIN 705 A,钢质抛光,直径3毫米至70毫米,带槽定位螺钉
10.04.2024
DIN 705-A-STELLR-STVZ-SL - DIN 705 A型调整环,镀锌钢,直径3毫米至70毫米,带槽固定螺钉
10.04.2024
DIN 705-A-STELLR-RF-SL - DIN 705 A型可调环,不锈钢1.4305(V2A),直径3毫米至70毫米,带槽固定螺钉
10.04.2024
DIN 705-A-STELLR-STBL-IS - 套圈 DIN 705 A,钢质光亮,直径3毫米至100毫米,带内六角的固定螺丝
26.04.2024
DIN 705-A-STELLR-STBR-IS - DIN 705 A型调整环,钢质抛光,直径3毫米至100毫米,带内六角的固定螺丝
26.04.2024
DIN 705-A-STELLR-STVZ-IS - DIN 705 A型套圈,镀锌钢,直径3毫米至100毫米,带内六角的固定螺钉
26.04.2024
DIN 705-A-STELLR-RF-IS - 套圈 DIN 705 A, 不锈钢 1.4305 (V2A), 直径 3mm 至 100mm, 带内...
26.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.