目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Steel and stainless steel gas springs
HPC
Mechanical drive components
Springs
Powered by
CAD模型選擇
Accessories
03.08.2023
GSI - Gas spring - Stainless steel - Fixed force from 50 to 400N. Simplifie...
24.05.2023
GSI-A - Adjustable gas spring - Stainless steel - Force adjustable up to 10...
24.05.2023
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
17.02.2022
GA-2 - Adjustable gas spring - Force adjustable up to 650N. Simplified draw...
17.02.2022
GSA15 - Adjustable gas spring Øcylinder 15mm - Simplified view
10.07.2023
GSA19 - Adjustable gas spring Øcylinder 19mm - Simplified view
10.07.2023
GSA22 - Adjustable gas spring Øcylinder 22mm - Simplified view
10.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.